1.53 m3 (2.0 yd3), IT Coupler, Bolt-On Cutting Edge

General Purpose Buckets 1.53 m3 (2.0 yd3), IT Coupler, Bolt-On Cutting Edge

Request A Price Shop Now

Key Specs

Width
96 in
2438 mm
Height
43.4 in
1103 mm
Weight
2065.7 lb
937 kg

Overview

Load, carry, dump and perform general clean-up work.

Product Specifications for 1.53 m3 (2.0 yd3), IT Coupler, Bolt-On Cutting Edge

Width 96 in 2438 mm
Height 43.4 in 1103 mm
Weight 2065.7 lb 937 kg
Length 43.5 in 1106 mm
Capacity 2 yd³ 1.53 m³
Base Edge Thickness 1 in 25 mm
Cutting Edge Thickness 0.7 in 19 mm
Interface Type IT Coupler IT Coupler

See how 1.53 m3 (2.0 yd3), IT Coupler, Bolt-On Cutting Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments

Check out current offers for the 1.53 m3 (2.0 yd3), IT Coupler, Bolt-On Cutting Edge

View More Offers