Introducing the Cat® XQ2280 Generator
Introducing the industry’s first single-engine mobile power solution above 560 kW that complies with U.S. EPA Tier 4 Final emission standards. The Cat® XQ2280 generator meets the growing demand for temporary power solutions that can support operations at an enterprise scale and offers superior prime and standby power performance in a complete, easy-to-operate package. The transportable unit is ideal for data centers, healthcare facilities, municipal infrastructure, wastewater treatment plants and other utilities, and mining and quarry sites.
With all components packaged in a 48-foot weather-resistant container with sound attenuation, the Cat XQ2280 generator is ideal for rental applications. Equipped with the EMCP 4.4 digital control panel, the generator set offers easy access to controls and a programmable logic controller functionality to accommodate changes in processes or application requirements.
External features, such as the fuel and diesel exhaust (DEF) fuel fill ports and a user-friendly touch screen, simplify the mobile solution’s use. For added convenience, remotely track and manage the Cat XQ2280 generator set with Cat Connect technology via a mobile device.
Designed with a dual-wall 1,050-gallon fuel tank, the Cat XQ2280 power module can deliver up to 10 hours of prime operation. The highly mobile generator set is also remote fuel and DEF tank capable for utility operations and continuous operations. Engineered for fast installation and diverse applications, the XQ2280 generator is available in an optional cold weather package for operations in extreme weather conditions.
Cat XQ2280 Generator
Generating up to 2 MW of standby power or 1825 kW of prime power, the readily available and rentable generator complies with the U.S. EPA’s Tier 4 Final emission standards.
-
- Rating Prime
- 1825 ekW (2280 kVA)
- 1825 ekW (2280 kVA)
- Frequency
- 60 Hz
- 60 Hz
- Voltage
- 480/277 V
- 480/277 V
XQ2280 Tier 4 Final
The Cat® XQ2280 rental power module extends the line of Cat Rental Power offerings that meet U.S. EPA Tier 4 Final emission standards.
Learn More
Driven by the Cat 3516C engine, the Cat XQ2280 power module provides up to 2 MW of standby power or 1825 kW of prime power.
The XQ2280 is equipped with an enhanced control system, designed to reduce installation and startup time.
Advanced product autonomy and monitoring capabilities reduce on-site manpower support requirements, minimize operator exposure to hazards, and permit site performance and maintenance data to be conveniently viewed, archived, and analyzed.
This module is ideal in a stand-alone environment, combined with dozens of units in a power plant solution, or supporting utility systems worldwide.
The Cat XQ2280 is suited for data centers, healthcare facilities, municipal infrastructure, wastewater treatment plants and other utilities, mining and quarry sites, and other large-scale applications.
Press Release
-
Commercial Business
Cat® commercial generators offer world-class fuel efficiency & low life-cycle costs with technology built generators for businesses. Contact a dealer!
Learn More -
Construction Power Solutions for Jobsites
Cat® construction generators offer low operating costs with a record of good performance to help you keep up with your crew & costs. Contact a dealer!
Learn More -
Data Centers
Learn about Cat generators for data centers & how we deliver backup power to large data hubs by securing a constant uptime in power.
Learn More -
Healthcare
Get reliable backup power with Cat generators for hospitals & healthcare facilities. Contact your dealer for standby power that is trusted.
Learn More -
Manufacturing
Cat® backup power generators for manufacturing run with low operating costs to help minimize electrical expenses. Contact a dealer today!
Learn More -
Mining
Cat® power generators for mining are trusted by large mining operations & small quarries to customize power systems for every mining phase. Learn more.
Learn More -
Municipality
Install Cat® generators in your municipal buildings and empower your community. Contact a dealer!
Learn More -
Utilities
Caterpillar Electric Power offers reliable energy solutions to help utilities find more power, solve capacity challenges, and win in the energy transition.
Learn More