120 Motor Grader

Motor Graders 120 / 120 AWD Tier 4 / Stage V

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249/SAE J1349
130 hp
97 kW
Operating Weight - Typically Equipped
35067 lb
15906 kg
Blade Width
12 ft
3.7 m

Overview

Fuel Efficient With Factory Integrated Technology

The Cat 120 motor grader offers the options of joystick or steering wheel with lever controls with all-wheel drive (AWD) option. Cab and comfort options help improve performance. Factory integrated technology options ensure grade for any project.

Benefits

Up To 15% More fuel efficient

Use less fuel with the Cat C7.1 Engine and ECO mode.

Cab Designed for Comfort

Designed for maximum operator comfort, the next generation cab gives you control and comfort options to promote productivity.

Up To 15% Lower maintenance costs

Extend your maintenance intervals using the new filtration technology. Filters are grouped together for easy access.

Product Specifications for 120 / 120 AWD

Net Power - ISO 9249/SAE J1349 130 hp 97 kW
Standard Capability 122 °F 50 °C
Number of Cylinders 6 6
Derating Altitude (AWD) 5499 ft 1676 m
Torque Rise - ISO 9294 42% 42%
Note (2) Net power advertised is the power available at rated speed of 2,000 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at rated speed of 2,000 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler and alternator.
Displacement 427.8 in³ 7.01 l
Derating Altitude 9842.5 ft 3000 m
Maximum Torque - ISO 9249 606 lb/ft 822 N·m
Net Power Range (Tier 3) 130 hp 97 kW
Note (3) Power as declared per ISO 14396 Power as declared per ISO 14396
Bore 4.1 in 105 mm
Engine RPM 2,000 2,000
Maximum Torque - AWD On 611 lb/ft 828 N·m
Note (1) Net power is tested per ISO 9249, SAE J1349, and EEC 80/1269 Standards in effect at the time of manufacture." Net power is tested per ISO 9249, SAE J1349, and EEC 80/1269 Standards in effect at the time of manufacture."
Engine Model Cat 7.1 Cat 7.1
Stroke 5.3 in 135 mm
Emissions U.S. EPA Tier 4 Final/EU Stage V - U.S. EPA Tier 3/EU Stage IIIA U.S. EPA Tier 4 Final/EU Stage V - U.S. EPA Tier 3/EU Stage IIIA
All-Wheel Drive Net Power Range (Tier 4) 174 kW 13 kW
Operating Weight - Typically Equipped 35067 lb 15906 kg
Blade Width 12 ft 3.7 m
End Bit 6 in 152 mm
Cutting Edge 6 in 152 mm
Blade Height 24 in 610 mm
Throat Clearance 4.1 in 105 mm
Arc Radius 16.3 in 413 mm
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. - If equipped with R134a (Global Warming Potential = 1430), the system contains 1.6 kg (3.5 lb) of refrigerant which has a CO2 equivalent of 2.288 metric tonnes (2.521 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. - If equipped with R134a (Global Warming Potential = 1430), the system contains 1.6 kg (3.5 lb) of refrigerant which has a CO2 equivalent of 2.288 metric tonnes (2.521 tons).
Maximum Depth of Cut 30.5 in 775 mm
Moldboard Side Shift Left 20.1 in 512 mm
Circle Center Shift Left 26 in 656 mm
Blade Tip Range Backward 5 5
Maximum Lift Above Ground 16.1 in 410 mm
Circle Center Shift Right 26 in 656 mm
Blade Tip Range Forward 40 40
Maximum Shoulder Reach Right 76 in 1928 mm
Moldboard Side Shift Right 26.1 in 663 mm
Maximum Shoulder Reach Left 69.4 in 1764 mm
Engine Crankcase 4.8 gal (US) 18 l
Diesel Exhaust Fluid Tank (Tier 4 Only) 5 gal (US) 15 l
Hydraulic System 25.6 gal (US) 97 l
Fuel Tank 65 gal (US) 246 l
Transmission and Differential 9 gal (US) 34 l
Circle Drive 1.8 gal (US) 7 l
Cooling System 14 gal (US) 52.5 l
Length of Machine* 387 in 9838 mm
Width All Wheel Drive (AWD) 2551 mm 100.4 in
Width 102 in 2592 mm
Note *Typically equipped with push block and ripper. *Typically equipped with push block and ripper.
Maximum Height 136.4 in 3465 mm
Basic Blade Width 12 ft 3.7 m
Joystick All-Wheel Drive (AWD) Weight* Tier 4 36,846 lb 16713 kg
Lever/Steering Wheel Weight* Tier 4 35,067 lb 15906 kg
Lever/Steering Wheel All-Wheel drive (AWD) Weight* Tier 4 36,731 lb 16661 kg
Note (1) *Typically equipped includes 4267 mm (14 ft) plus blade, tires, push plate, ripper, bottom guard, operator, and full fluids. *Typically equipped includes 4267 mm (14 ft) plus blade, tires, push plate, ripper, bottom guard, operator, and full fluids.
Joystick Weight* Tier 4 35,358 lb 16038 kg

120 / 120 AWD Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Cab

  • Vinyl Seat
  • ROPS, Standard Sound Suppression
  • Heating/Cooling Cab System
  • Base Cab
  • 254 mm (10 in) Hybrid Information Display
  • Halogen Lighting

Cat Technology

  • Product Link

Engine

  • Cat C7.1
  • Eco mode
  • Hydraulic Demand Fan

Drawbar Circle Moldboard

  • Standard
  • Circle Drive Slip Clutch

Safety

  • Parking brake
  • Signaling/warning horn
  • Rearview mirror
  • Hydraulic brakes
  • Secondary steering system
  • Side view mirrors
  • Walkways and Grab Rails

120 / 120 AWD Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Cab

  • Cloth or Leather Seat
  • Steering Wheel/Lever Controls
  • Joystick Controls
  • Rear Wiper
  • Comfort Plus
  • Premium Plus
  • Seatbelt Indicator
  • Heated/Cooled Seat
  • Bluetooth/Auxiliary Radio
  • LED Lighting
  • Rear Window Screen

Cat Technology

  • Cat Grade with Digital Blade Slope Meter
  • Cat Grade with Cross Slope Indicate
  • Cat Grade with Cross Slope
  • Cat Grade Attachment Ready Option (ARO)
  • Stable Blade
  • Remote Services

Engine

  • All-Wheel Drive (AWD)

Drawbar Circle Moldboard

  • Top Adjust
  • Circle Saver

Safety

  • Rearview camera

Versatility

  • Counterweight
  • Push Block
  • Ripper
  • Scarifier
  • Front Lift Group
  • Front Blade
  • Front Blade

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink™

    VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Grade with 3D for Motor Graders

    Cat Grade with 3D for motor graders is a machine integrated grade control system that helps you get to grade faster with more accuracy, efficiency, and productivity. Automatic blade control reduces operator inputs and the number of passes to get the job done to save you time and money.

  • Cat Grade with Cross Slope for Motor Graders

    Cat® Grade with Cross Slope is an integrated system that enables motor grader operators to achieve grade faster and more accurately by automating the cross slope of the blade, allowing the operator to do more in the same amount of time. Other cost-saving benefits of the system include lower fuel consumption and up to 40% less material usage.

1 - 8 of 9 Items items
Previous Next

Cat Grade with 3D for motor graders is a machine integrated grade control system that helps you get to grade faster with more accuracy, efficiency, and productivity. Automatic blade control reduces operator inputs and the number of passes to get the job done to save you time and money.

Explore Technology

Cat® Grade with Cross Slope is an integrated system that enables motor grader operators to achieve grade faster and more accurately by automating the cross slope of the blade, allowing the operator to do more in the same amount of time. Other cost-saving benefits of the system include lower fuel consumption and up to 40% less material usage.

Explore Technology
  • VisionLink® Productivity

    VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 120 / 120 AWD compares against frequently compared products.

Tools And Expert Help At Every Turn

Boost Productivity. Improve Efficiency.

Cat® Technology for construction helps contractors meet production goals and improve efficiencies.

Learn More

Resources For Motor Grader Owners

Own a motor grader? We’ve got you covered with must-know information about your machine.

Learn More

Media Gallery

120 Motor Grader

120 Motor Grader

120 Motor Grader

120 Motor Grader

120 Motor Grader

120 Motor Grader
120 Motor Grader
120 Motor Grader
120 Motor Grader
120 Motor Grader

The Next Generation Cat® 120 Motor Grader – Designed For Your Needs

The Next Generation Cat® 120 Motor Grader – Control Options

The Next Generation Cat® 120 Motor Grader – Designed For Your Needs
The Next Generation Cat® 120 Motor Grader – Control Options

360 View
360 View
360 View
360 View