CP5 Vibratory Soil Compactor

Vibratory Soil Compactors CP5 Tier 4

Request A Price Find Dealer

Key Specs

Operating Weight - With ROPS/FOPS Canopy
10307 lb
4675 kg
Compaction Width
50 in
1270 mm
Gross Power
74.6 hp
55.6 kW

Overview

Operate with Precision

The Cat® CP5 Vibratory Soil Compactors are ideally suited for cohesive and semi-cohesive soil compaction applications. A durable propel system and narrow machine width make it ideal for small compaction jobs or working in tight areas such as trenches or job sites with limited space.

Product Specifications for CP5

Operating Weight - With ROPS/FOPS Canopy 10307 lb 4675 kg
Weight - Drum with ROPS/FOPS Canopy 4872 lb 2210 kg
Note (1) Operating weights are approximate and consider full fluids and 80 kg (176 lb) operator. Operating weights are approximate and consider full fluids and 80 kg (176 lb) operator.
Compaction Width 50 in 1270 mm
Overall Length 13.6 ft 4.2 m
Overall Length - With Blade Option 14.9 ft 4.6 m
Overall Width 4.6 ft 1.4 m
Overall Width - With Blade Option 5.2 ft 1.6 m
Maximum Height 8.3 ft 2.5 m
Drum Diameter - Over Pads 40 in 1016 mm
Optional Blade Height 22 in 559 mm
Wheel Base 7.3 ft 2.2 m
Gross Power 74.6 hp 55.6 kW
Engine Power - ISO 14396 74.4 hp 55.5 kW
Net Power - ISO 9249 68.3 hp 50.9 kW
Net Power - SAE J1349:2011 67.5 hp 50.3 kW
Note (1) Net power advertised is the power available at the engine flywheel when equipped with a fan at maximum speed, air cleaner, clean emissions module, and alternator. Net power advertised is the power available at the engine flywheel when equipped with a fan at maximum speed, air cleaner, clean emissions module, and alternator.
Engine Model Cat® C3.4B Cat® C3.4B
Emissions U.S. EPA Tier 4 Final U.S. EPA Tier 4 Final
Stroke 4.3 in 110 mm
Bore 3.9 in 99 mm
Ground Clearance 13.7 in 348 mm
Curb Clearance 13.5 in 344 mm
Turning Radius - Inside Drum Edge 8.61 ft 2.6 m
Travel Speed - Maximum 5.5 mile/h 8.8 km/h
Fuel Tank Capacity 29.9 gal (US) 113 l
Cooling System 4.8 gal (US) 18.3 l
Engine Oil - With Filter 2.4 gal (US) 9 l
Eccentric Weight Housings (combined) 7 gal (US) 26.5 l
Axle and Final Drives 1.9 gal (US) 7.1 l
Hydraulic Tank 10.6 gal (US) 40 l
Recyclability 98% 98%
Nominal Amplitude - High 0.05 in 1.3 mm
Centrifugal Force - Maximum 17535 lb 78 kN

CP5 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • ROPS/FOPS Canopoy with Handrails, Floor Mat, and Vinyl Seat
  • Adjustable Seat with Integrated Console
  • LCD Display with Lockable Vandalism Guard
  • Rear Vision Camera System with Color Touchscreen Display
  • 76 mm (3 in) Seat Belt
  • 12-volt Power Outlet
  • Horn, Backup Alarm

VIBRATORY SYSTEM

  • Padfoot Drum - Oval Pads
  • Single Amplitude, Single Frequency
  • Dual Adjustable Steel Scrapers

POWERTRAIN

  • Cat® C3.4B Engine
  • Air Cleaner, Dual Element
  • Single-Speed Hydrostatic Transmission
  • Dual Propel Pumps; One for Drum Drive, One for Rear Axle
  • Fuel Filter, Water Separator, Priming Pump, Water Indicator
  • Radiator / Hydraulic Oil Cooler
  • Dual Braking System
  • Two-Speed Throttle Switch
  • Limited Slip Differential

ELECTRICAL

  • 12 volt Electrical System
  • 120 ampere Alternator
  • 600 Cold-cranking Amps Battery Capacity

OTHER

  • Lockable Engine Enclosure, Hydraulic and Fuel Tanks
  • Sight Gauges for Hydraulic Oil Level and Radiator Coolant Level
  • S·O·S℠ Sampling Values: Engine Oil, Hydraulic Oil, and Coolant
  • Halogen Working Lights (4)

CP5 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

VIBRATORY SYSTEM

  • Leveling Blade

OTHER

  • Amber Rotating Beacon

See how CP5 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

CP5

CP5

CP5
CP5

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Compact with Machine Drive Power (MDP)

    Cat Compact with Machine Drive Power (MDP) is an energy-based measurement system that correlates compaction with rolling resistance to provide an indication of soil stiffness. An optional mapping system helps operators visualize work as it occurs.

1 - 8 of 9 Items items
Previous Next

Cat Compact with Machine Drive Power (MDP) is an energy-based measurement system that correlates compaction with rolling resistance to provide an indication of soil stiffness. An optional mapping system helps operators visualize work as it occurs.

Explore Technology
  • Cat® Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • VisionLink™

    VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology