CS5 Vibratory Soil Compactor

Vibratory Soil Compactors CS5

Request A Price Find Dealer

Key Specs

Operating Weight - With ROPS/FOPS Canopy
9800 lb
4445 kg
Compaction Width
50 in
1270 mm
Gross Power
74.6 hp
55.6 kW

Overview

Operate with Precision

The Cat® CS5 Vibratory Soil Compactors are ideally suited for granular soil applications. A durable propel system and narrow machine width make it ideal for small compaction jobs or working in tight areas such as trenches or job sites with limited space.

Product Specifications for CS5

Gross Power 74.6 hp 55.6 kW
Engine Power - ISO 14396 74.4 hp 55.5 kW
Net Power - ISO 9249 68.3 hp 50.9 kW
Net Power - SAE J1349:2011 67.5 hp 50.3 kW
Note (1) Net power advertised is the power available at the engine flywheel when equipped with a fan at maximum speed, air cleaner, clean emissions module, and alternator. Net power advertised is the power available at the engine flywheel when equipped with a fan at maximum speed, air cleaner, clean emissions module, and alternator.
Engine Model Cat® C3.4B Cat® C3.4B
Emissions U.S. EPA Tier 4 Final U.S. EPA Tier 4 Final
Stroke 4.3 in 110 mm
Bore 3.9 in 99 mm
Operating Weight - With ROPS/FOPS Canopy 9800 lb 4445 kg
Weight - Drum with ROPS/FOPS Canopy 4497 lb 2040 kg
Note (1) Operating weights are approximate and consider full fluids and 80 kg (176 lb) operator. Operating weights are approximate and consider full fluids and 80 kg (176 lb) operator.
Nominal Amplitude - High 0.051 in 1.3 mm
Centrifugal Force - Maximum 17535 lb 78 kN
Static Linear Load - With ROPS/FOPS Canopy 90.2 lb/in 16.1 kg/cm
Compaction Width 50 in 1270 mm
Overall Length 13.6 ft 4.2 m
Overall Width 4.6 ft 1.4 m
Maximum Height 8.3 ft 2.5 m
Drum Diameter 40 in 1016 mm
Wheel Base 7.3 ft 2.2 m
Ground Clearance 13.7 in 348 mm
Curb Clearance 13.5 in 344 mm
Turning Radius - Inside Drum Edge 8.6 ft 2.6 m
Travel Speed - Maximum 5.5 mile/h 8.8 km/h
Fuel Tank Capacity 29.9 gal (US) 113 l
Cooling System 4.8 gal (US) 18.3 l
Engine Oil - With Filter 2.4 gal (US) 9 l
Eccentric Weight Housings (combined) 14 gal (US) 53 l
Axle and Final Drives 1.9 gal (US) 7.1 l
Hydraulic Tank 10.6 gal (US) 40 l
Recyclability 97% 97%

CS5 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • ROPS/FOPS Canopy with Handrails, Floor Mat, Vinyl Seat
  • Adjustable Seat with Integrated Console
  • LCD Display with Lockable Vandalism Guard
  • Rear Vision Camera System with Color Touchscreen Display
  • High Visibility 76 mm (3 in) Seat Belt
  • 12-volt Power Outlet
  • Horn, Backup Alarm

VIBRATORY SYSTEM

  • Smooth Drum
  • Single Amplitude, Single Frequency
  • Single Adjustable Steel Scraper

POWERTRAIN

  • Cat® C3.4B Engine
  • Air Cleaner, Dual Element
  • Two-Speed Throttle Switch
  • Dual Propel Pumps; One for Drum Drive, One for Rear Axle
  • Fuel Filter, Water Separator, Priming Pump, Water Indicator
  • Radiator / Hydraulic Oil Cooler
  • Dual Braking System
  • Single-Speed Hydrostatic Transmission
  • Limited Slip Differential

ELECTRICAL

  • 12 volt Electrical System
  • 120 ampere Alternator
  • 600 Cold-cranking Amps Battery Capacity

OTHER

  • Lockable Engine Enclosure, Hydraulic and Fuel Tanks
  • Sight Gauges for Hydraulic Oil Level and Radiator Coolant Level
  • S·O·S℠ Sampling Values: Engine Oil, Hydraulic Oil, and Coolant
  • Halogen Working Lights (4)

CS5 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OTHER

  • Amber Rotating Beacon

See how CS5 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

CS5

CS5

CS5
CS5

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Compact with Compaction Meter Value (CMV)

    Compaction Meter Value is an accelerometer-based system that provides an indication of material stiffness. The system is available on smooth drum vibratory soil compactors and tandem vibratory asphalt compactors. It measures only when the vibratory system is active, and provides a unitless value derived from the recorded data that indicates composite stiffness.

  • Cat Compact with Machine Drive Power (MDP)

    Cat Compact with Machine Drive Power (MDP) is an energy-based measurement system that correlates compaction with rolling resistance to provide an indication of soil stiffness. An optional mapping system helps operators visualize work as it occurs.

1 - 8 of 9 Items items
Previous Next

Compaction Meter Value is an accelerometer-based system that provides an indication of material stiffness. The system is available on smooth drum vibratory soil compactors and tandem vibratory asphalt compactors. It measures only when the vibratory system is active, and provides a unitless value derived from the recorded data that indicates composite stiffness.

Explore Technology

Cat Compact with Machine Drive Power (MDP) is an energy-based measurement system that correlates compaction with rolling resistance to provide an indication of soil stiffness. An optional mapping system helps operators visualize work as it occurs.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

Check out current offers for the CS5

View More Offers