CP12 Vibratory Soil Compactor

Vibratory Soil Compactors CP12

Request A Price Find Dealer

Key Specs

Operating Weight - With Cab
26266 lb
11914 kg
Compaction Width
84 in
2134 mm
Gross Power
159 hp
118.6 kW

Overview

Productive. Reliable. Durable.

The Cat® CP12 Vibratory Soil Compactor features a padfoot drum and is ideally suited for cohesive and semi-cohesive soil applications. A reliable propel system improves performance and efficiency and compaction technology solutions help you reach target density faster.

Benefits

Low Operating Costs

Eco-Mode, no-maintenance hitch with sealed-for-life bearings and extended service intervals help keep your operating and maintenance costs low.

Increase Efficiency with Compaction Technology

On-board compaction measurement technology indicates when specifications are met helping to eliminate guesswork, reduce unnecessary passes and minimize rework.

Exceptional Visibility and Comfort

A rear vision camera enhances visibility around the machine and a pivoting seat with integrated controls and tiltable steering console provide an ergonomic work environment.

Product Specifications for CP12

Gross Power 159 hp 118.6 kW
Engine Power - ISO 14396 156.9 hp 117 kW
Net Power - ISO 9249 131.6 hp 98.1 kW
Net Power - SAE J1349:2011 129.9 hp 96.9 kW
Note (1) Net power advertised is the power available at the engine flywheel when equipped with a fan at maximum speed, air cleaner, clean emissions module, and alternator. Net power advertised is the power available at the engine flywheel when equipped with a fan at maximum speed, air cleaner, clean emissions module, and alternator.
Engine Model Cat® C4.4 Cat® C4.4
Emissions U.S. EPA Tier 4 Final U.S. EPA Tier 4 Final
Stroke 5 in 127 mm
Bore 4.1 in 105 mm
Operating Weight - With Cab 26266 lb 11914 kg
Operating Weight - With ROPS/FOPS Canopy 25823 lb 11713 kg
Weight - Drum with Cab 14235 lb 6457 kg
Weight - Drum with ROPS/FOPS Canopy 14030 lb 6364 kg
Note (1) Operating weights are approximate and consider full fluids and 80 kg (176 lb) operator. Cab weights include heat and air conditioning. Operating weights are approximate and consider full fluids and 80 kg (176 lb) operator. Cab weights include heat and air conditioning.
Vibratory Frequency - Standard 1830 VPM 30.5 Hz
Variable Frequency Option Range 23.3 - 30.5 Hz (1400-1830 vpm) 23.3 - 30.5 Hz (1400-1830 vpm)
Nominal Amplitude - High 0.083 in 2.1 mm
Nominal Amplitude - Low 0.039 in 0.98 mm
Centrifugal Force - Maximum 67653 lb 301 kN
Centrifugal Force - Minimum 31680 lb 141 kN
Compaction Width 84 in 2134 mm
Overall Length 19.2 ft 5.9 m
Overall Length - With Blade Option 21 ft 6.4 m
Overall Width 7.5 ft 2.3 m
Overall Width - With Blade Option 8.2 ft 2.5 m
Maximum Height 10.3 ft 3.1 m
Drum Diameter - Over Pads 61 in 1550 mm
Optional Blade Height 26.9 in 683 mm
Wheel Base 9.5 ft 2.9 m
Ground Clearance 17.5 in 444 mm
Curb Clearance 19.9 in 506 mm
Turning Radius - Inside Drum Edge 12.1 ft 3.7 m
Travel Speed - Maximum 7.1 mile/h 11.4 km/h
Fuel Tank Capacity 69.7 gal (US) 264 l
DEF Tank 5 gal (US) 19 l
Cooling System 8.3 gal (US) 31.6 l
Engine Oil - With Filter 3.1 gal (US) 11.6 l
Eccentric Weight Housings (combined) 6.9 gal (US) 26 l
Axle and Final Drives 4.8 gal (US) 18 l
Hydraulic Tank 13.2 gal (US) 50 l
Recyclability 98% 98%

CP12 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • ROPS/FOPS Canopy with Handrails, Floor Mat, Vinyl Seat
  • Adjustable Seat with Integrated Console
  • LCD Display with Lockable Vandalism Guard
  • Adjustable Tilting Steering Column with Integrated Cup Holders
  • Rear Vision Camera System with Color Touchscreen Display
  • High Visibility 50 mm (2 in) Seat Belt
  • 12-volt Power Outlet
  • Horn, Backup Alarm

VIBRATORY SYSTEM

  • Padfoot Drum - Oval or Square Pads
  • Pod-Style Eccentric Weight Housings
  • Dual Amplitude, Single Frequency
  • Auto-vibe Function
  • Dual Adjustable Steel Scrapers

TECHNOLOGY SOLUTIONS

  • VisionLink®

POWERTRAIN

  • Cat® C4.4 Engine
  • Air Cleaner, Dual Element
  • Three Speed Throttle Switch including Eco-mode
  • Automatic Speed Control (ASC)
  • Dual Propel Pumps; One for Drum Drive, One for Rear Axle
  • Fuel Filter, Water Separator, Priming Pump, Water Indicator
  • Tilting Radiator / Hydraulic Oil Cooler
  • Dual Braking System
  • Two-Speed Hydrostatic Transmission
  • Limited Slip Differential

ELECTRICAL

  • 24 volt Electrical System
  • 100 ampere Alternator
  • 750 Cold-cranking Amps Battery Capacity

OTHER

  • Lockable Engine Enclosure, Hydraulic and Fuel Tanks
  • Sight Gauges for Hydraulic Oil Level and Radiator Coolant Level
  • S·O·S℠ Sampling Values: Engine Oil, Hydraulic Oil, and Coolant
  • Halogen Working Lights (4)

CP12 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • ROPS/FOPS Cab with Climate Control, Cloth Seat, Exterior Rear View Mirrors
  • Sun Visor (Cab)
  • Roll-Down Screen (Cab)
  • High Visibility 76 mm (3 in) Seat Belt

VIBRATORY SYSTEM

  • Variable Frequency
  • Leveling Blade

TECHNOLOGY SOLUTIONS

  • Measure - Machine Drive Power (MDP)
  • Command for Compaction

POWERTRAIN

  • Transmission Guard

OTHER

  • Factory Filled Bio-Hydraulic Oil
  • Halogen Working Lights (8)
  • Amber Rotating Beacon

See how CP12 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

CP12 Vibratory Soil Compactor

CP12 Vibratory Soil Compactor

CP12 Vibratory Soil Compactor

CP12 Vibratory Soil Compactor

CP12 Vibratory Soil Compactor

CP12 Vibratory Soil Compactor

CP12 Vibratory Soil Compactor

CP12 Vibratory Soil Compactor

CP12 Vibratory Soil Compactor
CP12 Vibratory Soil Compactor
CP12 Vibratory Soil Compactor
CP12 Vibratory Soil Compactor
CP12 Vibratory Soil Compactor
CP12 Vibratory Soil Compactor
CP12 Vibratory Soil Compactor
CP12 Vibratory Soil Compactor

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Command Semi-Autonomous Control for Compaction

    When your jobsite requires consistent and accurate compaction,
    Command is right for the job.

    Dramatically boost consistency, coverage, and safety through semi-autonomous equipment solutions with the all new Cat® Command for Compaction.

    Cat Command for Compaction is an operator-assisted, semi-autonomous technology that automates the compaction process based on operator inputs. Command controls the speed, direction, steering, and vibration system of the soil compactor to promote consistency in compaction.

1 - 8 of 9 Items items
Previous Next

When your jobsite requires consistent and accurate compaction,
Command is right for the job.

Dramatically boost consistency, coverage, and safety through semi-autonomous equipment solutions with the all new Cat® Command for Compaction.

Cat Command for Compaction is an operator-assisted, semi-autonomous technology that automates the compaction process based on operator inputs. Command controls the speed, direction, steering, and vibration system of the soil compactor to promote consistency in compaction.

Explore Technology
  • Cat Compact with Machine Drive Power (MDP)

    Cat Compact with Machine Drive Power (MDP) is an energy-based measurement system that correlates compaction with rolling resistance to provide an indication of soil stiffness. An optional mapping system helps operators visualize work as it occurs.

1 - 8 of 9 Items items
Previous Next

Cat Compact with Machine Drive Power (MDP) is an energy-based measurement system that correlates compaction with rolling resistance to provide an indication of soil stiffness. An optional mapping system helps operators visualize work as it occurs.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

Check out current offers for the CP12

View More Offers