CS11 Vibratory Soil Compactor

Vibratory Soil Compactors CS11

CS11 Vibratory Soil Compactor

Request A Price Find Dealer

Key Specs

Operating Weight - With Cab
23823 lb
10806 kg
Compaction Width
84 in
2134 mm
Gross Power
132.8 hp
99 kW

Overview

Productive. Reliable. Durable.

The Cat® CS11 Vibratory Soil Compactor features a smooth drum and is ideally suited for granular soil applications or cohesive soil applications with the use of an optional padfoot shell kit. A reliable propel system improves performance and efficiency and compaction technology solutions help you reach target density faster.

Benefits

Low Operating Costs

Eco-Mode, no-maintenance hitch with sealed-for-life bearings and extended service intervals help keep your operating and maintenance costs low.

Increase Efficiency with Compaction Technology

On-board compaction measurement technology indicates when specifications are met helping to eliminate guesswork, reduce unnecessary passes and minimize rework.

Exceptional Visibility and Comfort

A rear vision camera enhances visibility around the machine and a pivoting seat with integrated controls and tiltable steering console provide an ergonomic work environment.

Product Specifications for CS11

Gross Power 132.8 hp 99 kW
Engine Power - ISO 14396 131.3 hp 97.9 kW
Net Power - ISO 9249 109.8 hp 81.9 kW
Net Power - SAE J1349:2011 108.4 hp 80.8 kW
Note (1) Net power advertised is the power available at the engine flywheel when equipped with a fan at maximum speed, air cleaner, clean emissions module, and alternator. Net power advertised is the power available at the engine flywheel when equipped with a fan at maximum speed, air cleaner, clean emissions module, and alternator.
Engine Model Cat® C4.4 Cat® C4.4
Emissions U.S. EPA Tier 4 Final U.S. EPA Tier 4 Final
Stroke 5 in 127 mm
Bore 4.1 in 105 mm
Operating Weight - With Cab 23823 lb 10806 kg
Operating Weight - With ROPS/FOPS Canopy 23380 lb 10605 kg
Weight - Drum with Cab 12963 lb 5880 kg
Weight - Drum with ROPS/FOPS Canopy 12758 lb 5787 kg
Note (1) Operating weights are approximate and consider full fluids and 80 kg (176 lb) operator. Cab weights include heat and air conditioning. Operating weights are approximate and consider full fluids and 80 kg (176 lb) operator. Cab weights include heat and air conditioning.
Vibratory Frequency - Standard 1830 VPM 30.5 Hz
Variable Frequency Option Range 23.3 - 30.5 Hz (1400-1830 vpm) 23.3 - 30.5 Hz (1400-1830 vpm)
Nominal Amplitude - High 0.075 in 1.9 mm
Nominal Amplitude - Low 0.038 in 0.96 mm
Centrifugal Force - Maximum 54765 lb 244 kN
Centrifugal Force - Minimum 27491 lb 122 kN
Static Linear Load - With Cab 154.3 lb/in 27.6 kg/cm
Static Linear Load - With ROPS/FOPS Canopy 151.8 lb/in 27.1 kg/cm
Compaction Width 84 in 2134 mm
Overall Length 19.2 ft 5.9 m
Overall Width 7.5 ft 2.3 m
Maximum Height 10.2 ft 3.1 m
Drum Diameter 60.4 in 1534 mm
Wheel Base 9.5 ft 2.9 m
Ground Clearance 17 in 432 mm
Curb Clearance 21.4 in 543 mm
Turning Radius - Inside Drum Edge 12.1 ft 3.7 m
Travel Speed - Maximum 6.7 mile/h 10.8 km/h
Fuel Tank Capacity 69.7 gal (US) 264 l
DEF Tank 5 gal (US) 19 l
Cooling System 8.3 gal (US) 31.4 l
Engine Oil - With Filter 2.3 gal (US) 8.8 l
Eccentric Weight Housings (combined) 6.9 gal (US) 26 l
Axle and Final Drives 4.8 gal (US) 18 l
Hydraulic Tank 13.2 gal (US) 50 l
Recyclability 96% 96%

CS11 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • ROPS/FOPS Canopy with Handrails, Floor Mat, Vinyl Seat
  • Adjustable Seat with Integrated Console
  • LCD Display with Lockable Vandalism Guard
  • Adjustable Tilting Steering Column with Integrated Cup Holders
  • Rear Vision Camera System with Color Touchscreen Display
  • High Visibility 50 mm (2 in) Seat Belt
  • 12-volt Power Outlet
  • Horn, Backup Alarm

VIBRATORY SYSTEM

  • Smooth Drum
  • Pod-Style Eccentric Weight Housings
  • Dual Amplitude, Single Frequency
  • Auto-vibe Function
  • Single Adjustable Steel Scraper

TECHNOLOGY SOLUTIONS

  • VisionLink®

POWERTRAIN

  • Cat® C4.4 Engine
  • Air Cleaner, Dual Element
  • Three Speed Throttle Switch including Eco-mode
  • Automatic Speed Control (ASC)
  • Dual Propel Pumps; One for Drum Drive, One for Rear Axle
  • Fuel Filter, Water Separator, Priming Pump, Water Indicator
  • Tilting Radiator / Hydraulic Oil Cooler
  • Dual Braking System
  • Two-Speed Hydrostatic Transmission
  • Limited Slip Differential

ELECTRICAL

  • 24 volt Electrical System
  • 100 ampere Alternator
  • 750 Cold-cranking Amps Battery Capacity

OTHER

  • Lockable Engine Enclosure, Hydraulic and Fuel Tanks
  • Sight Gauges for Hydraulic Oil Level and Radiator Coolant Level
  • S·O·S℠ Sampling Values: Engine Oil, Hydraulic Oil, and Coolant
  • Halogen Working Lights (4)

CS11 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • ROPS/FOPS Cab with Climate Control, Cloth Seat, Exterior Rear View Mirrors
  • Sun Visor (Cab)
  • Roll-Down Screen (Cab)
  • High Visibility 76 mm (3 in) Seat Belt

VIBRATORY SYSTEM

  • Removable Shell Kit - Oval or Square Pads
  • Variable Frequency
  • Dual Adjustable Steel Scrapers
  • Dual Adjustable Polyurethane Scrapers

TECHNOLOGY SOLUTIONS

  • Measure - Machine Drive Power (MDP)
  • Measure - Compaction Meter Value (CMV)

POWERTRAIN

  • Transmission Guard

OTHER

  • Factory Filled Bio-Hydraulic Oil
  • Halogen Working Lights (8)
  • Amber Rotating Beacon

See how CS11 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

CS11 Vibratory Soil Compactor

CS11 Vibratory Soil Compactor

CS11 Vibratory Soil Compactor

CS11 Vibratory Soil Compactor

CS11 Vibratory Soil Compactor

CS11 Vibratory Soil Compactor

CS11 Vibratory Soil Compactor

CS11 Vibratory Soil Compactor
CS11 Vibratory Soil Compactor
CS11 Vibratory Soil Compactor
CS11 Vibratory Soil Compactor
CS11 Vibratory Soil Compactor
CS11 Vibratory Soil Compactor
CS11 Vibratory Soil Compactor

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Command Semi-Autonomous Control for Compaction

    When your jobsite requires consistent and accurate compaction, Cat® Command for Compaction is right for the job.

    Cat Command for Compaction is an operator-assisted, semi-autonomous technology that automates the compaction process based on operator inputs for Cat vibratory soil compactors. The system uses settings the operator enters to control speed, direction, steering, and the vibration system of the compactor to provide consistent compaction results.

1 - 8 of 9 Items items
Previous Next

When your jobsite requires consistent and accurate compaction, Cat® Command for Compaction is right for the job.

Cat Command for Compaction is an operator-assisted, semi-autonomous technology that automates the compaction process based on operator inputs for Cat vibratory soil compactors. The system uses settings the operator enters to control speed, direction, steering, and the vibration system of the compactor to provide consistent compaction results.

Explore Technology
  • Cat Compact with Compaction Meter Value (CMV)

    Compaction Meter Value is an accelerometer-based system that provides an indication of material stiffness. The system is available on smooth drum vibratory soil compactors and tandem vibratory asphalt compactors. It measures only when the vibratory system is active, and provides a unitless value derived from the recorded data that indicates composite stiffness.

  • Cat Compact with Machine Drive Power (MDP)

    Cat Compact with Machine Drive Power (MDP) is an energy-based measurement system that correlates compaction with rolling resistance to provide an indication of soil stiffness. An optional mapping system helps operators visualize work as it occurs.

1 - 8 of 9 Items items
Previous Next

Compaction Meter Value is an accelerometer-based system that provides an indication of material stiffness. The system is available on smooth drum vibratory soil compactors and tandem vibratory asphalt compactors. It measures only when the vibratory system is active, and provides a unitless value derived from the recorded data that indicates composite stiffness.

Explore Technology

Cat Compact with Machine Drive Power (MDP) is an energy-based measurement system that correlates compaction with rolling resistance to provide an indication of soil stiffness. An optional mapping system helps operators visualize work as it occurs.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology