1219mm (48in) w/Top Clamp, Fusion™

Log and Lumber Forks 1219mm (48in) w/Top Clamp, Fusion™

Request A Price Find Dealer

Key Specs

Tine Length
48 lb/in
1219 mm
Width
76 in
1923 mm
Height
59 in
1498 mm

Overview

1219mm (48in) Log & Lumber Fork w/Top Clamp, Fusion™

Product Specifications for 1219mm (48in) w/Top Clamp, Fusion™

Tine Length 48 lb/in 1219 mm
Width 76 in 1923 mm
Height 59 in 1498 mm
Maximum Width Over Tine 70 lb/in 1769 mm
Minimum Width Over Tine 26 lb/in 670 mm
Tine Width 7.1 lb/in 180 mm
Tine Thickness 3 lb/in 76 mm
Per Tine Maximum Load at Center 15300 lb 6940 kg
Weight 4425 lb 2007 kg

See how 1219mm (48in) w/Top Clamp, Fusion™ compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

No photo available

Photos

Photos

Photos

No photo available
Photos
Photos
Photos

Check out current offers for the 1219mm (48in) w/Top Clamp, Fusion™

View More Offers