2419mm (96in)

Millyard Forks 2419mm (96in)

Request A Price Find Dealer

Key Specs

Width
96 lb/in
2419 mm
Width - Over Tines
96 lb/in
2419 mm
Width - Between Tines
76 lb/in
1936 mm

Overview

2419mm (96in) Millyard Fork

Product Specifications for 2419mm (96in)

Width 96 lb/in 2419 mm
Width - Over Tines 96 lb/in 2419 mm
Width - Between Tines 76 lb/in 1936 mm
Tine Length 64 in 1618 mm
Maximum Clamp Opening 115 lb/in 2923 mm
Minimum Clamp Opening 26 lb/in 656 mm
End Area 19 ft² 1.8 m²
Weight 5913 lb 2683 kg
Tip Type Solid Solid

See how 2419mm (96in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

No photo available

Photos

Photos

Photos

No photo available
Photos
Photos
Photos

Check out current offers for the 2419mm (96in)

View More Offers