2438mm (96in) Fusion™

Log and Lumber Forks 2438mm (96in) Fusion™

Request A Price Find Dealer

Key Specs

Tine Length
96 lb/in
2438 mm
Width
84 lb/in
2134 mm
Height
59 lb/in
1490 mm

Overview

2438mm (96in) Log & Lumber Fork; Fusion™

Product Specifications for 2438mm (96in) Fusion™

Tine Length 96 lb/in 2438 mm
Width 84 lb/in 2134 mm
Height 59 lb/in 1490 mm
Maximum Width Over Tine 82 lb/in 2074 mm
Minimum Width Over Tine 39.4 lb/in 1002 mm
Tine Width 7.1 lb/in 180 mm
Tine Thickness 3.5 lb/in 90 mm
Per Tine Maximum Load at Center 11950 lb 5050 kg
Weight 3067 lb 1391 kg

See how 2438mm (96in) Fusion™ compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

No photo available

Photos

Photos

Photos

No photo available
Photos
Photos
Photos

Check out current offers for the 2438mm (96in) Fusion™

View More Offers