| Tine Length | 48 lb/in 1219 mm |
| Width | 84 lb/in 2134 mm |
| Height | 59 lb/in 1490 mm |
| Maximum Width Over Tine | 82 lb/in 2074 mm |
| Minimum Width Over Tine | 39.4 lb/in 1002 mm |
| Tine Width | 7.1 lb/in 180 mm |
| Tine Thickness | 2.6 lb/in 65 mm |
| Per Tine Maximum Load at Center | 11400 lb 5250 kg |
| Weight | 2209 lb 1002 kg |