2286mm (90in)

Millyard Forks 2286mm (90in)

Request A Price Find Dealer

Key Specs

Width
90 lb/in
2286 mm
Width - Over Tines
90 lb/in
2286 mm
Width - Between Tines
73 lb/in
1857 mm

Overview

2286mm (90in) Millyard Fork

Product Specifications for 2286mm (90in)

Width 90 lb/in 2286 mm
Width - Over Tines 90 lb/in 2286 mm
Width - Between Tines 73 lb/in 1857 mm
Tine Length 64 in 1609 mm
Maximum Clamp Opening 107 lb/in 2709 mm
Minimum Clamp Opening 17 lb/in 427 mm
End Area 14 ft² 1.3 m²
Weight 5865 lb 2660 kg
Tip Type Solid Solid

See how 2286mm (90in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

No photo available

Photos

Photos

Photos

No photo available
Photos
Photos
Photos

Check out current offers for the 2286mm (90in)

View More Offers