1832mm (72in) Fusion™

Unloading Grapple Forks 1832mm (72in) Fusion™

Request A Price Find Dealer

Key Specs

Fork Width
72 in
1832 mm
Width - Over Tines
72 in
1832 mm
Width - Between Tines
55 in
1394 mm

Overview

1832mm (72in) Unloading Grapple Fork; Fusion™

Product Specifications for 1832mm (72in) Fusion™

Fork Width 72 in 1832 mm
Width - Over Tines 72 in 1832 mm
Width - Between Tines 55 in 1394 mm
Tine Length 30 in 762 mm
Tine Width 9 in 219 mm
Maximum Clamp Opening 110 in 2785 mm
Minimum Clamp Opening 53 in 1336 mm
End Area 22 ft² 2 m²
Weight 4253 lb 1929 kg

See how 1832mm (72in) Fusion™ compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

No photo available

Photos

Photos

Photos

No photo available
Photos
Photos
Photos

Check out current offers for the 1832mm (72in) Fusion™

View More Offers