2184mm (86in)

Millyard Pole Forks 2184mm (86in)

Request A Price Find Dealer

Key Specs

Fork Width
86 lb/in
2184 mm
Width - Over Tines
86 lb/in
2184 mm
Width - Between Tines
75 lb/in
1904 mm

Overview

2184mm (86in) Millyard Pole Fork

Product Specifications for 2184mm (86in)

Fork Width 86 lb/in 2184 mm
Width - Over Tines 86 lb/in 2184 mm
Width - Between Tines 75 lb/in 1904 mm
Tine Length 66 lb/in 1677 mm
Tine Width 5.5 lb/in 140 mm
Maximum Clamp Opening 115 lb/in 2914 mm
Minimum Clamp Opening 13 lb/in 330 mm
End Area 1.7 ft² 1.4 m²
Weight 4506 lb 2044 kg

Product Brochures and More Are Ready to Download!

Media Gallery

Photos

Photos

Photos

Photos

Photos
Photos
Photos
Photos

Check out current offers for the 2184mm (86in)

View More Offers