VB-Linkage Pin Grabber Coupler

Pin Grabber Couplers Pin Grabber Coupler (VB-Linkage): 570-6303


Key Specs

Minimum Carrier Weight
74 ton (US)
74 ton (US)
Maximum Carrier Weight
74 ton (US)
74 ton (US)
Weight
2743 lb
1244 kg

Overview

Cat® Pin Grabber Couplers bring another level of productivity and versatility to your operation. Add the ability to change attachments quickly and conveniently to your operation, while staying aligned to worldwide safety standards.

Product Specifications for Pin Grabber Coupler (VB-Linkage): 570-6303

Minimum Carrier Weight 74 ton (US) 74 ton (US)
Maximum Carrier Weight 74 ton (US) 74 ton (US)
Weight 2743 lb 1244 kg
Attachment Pin Diameter - Stick (Front) 4.33 in 110 mm
Attachment Pin Diameter - Link (Rear) 4.33 in 110 mm
Pin Spread - Minimum 23.43 in 595 mm
Pin Spread - Maximum 25.79 in 655 mm
Lifting Eye Working Load Limit 44092 lb 20000 kg
Width - Machine Interface 30.83 in 783 mm
Width - Attachment Interface 19.41 in 493 mm

See how Pin Grabber Coupler (VB-Linkage): 570-6303 compares against frequently compared products.

Media Gallery

VB-Linkage Pin Grabber Coupler

Site clean-up with Pin Grabber Coupler, Pro Plus thumb, and bucket.

Pin Grabber Couplers are simple to maintain with one central greasing point.

Pin Grabber Coupler locking mechanism engaged

Pin Grabber Coupler clearing brush with rake and Pro Plus thumb

Using the lifting eye of the Pin Grabber Coupler to relocatte a trench box.

VB-Linkage Pin Grabber Coupler
Site clean-up with Pin Grabber Coupler, Pro Plus thumb, and bucket.
Pin Grabber Couplers are simple to maintain with one central greasing point.
Pin Grabber Coupler locking mechanism engaged
Pin Grabber Coupler clearing brush with rake and Pro Plus thumb
Using the lifting eye of the Pin Grabber Coupler to relocatte a trench box.

Cat Pin Grabber Couplers | Jobsite Confidence

Cat Pin Grabber Couplers | Jobsite Productivity

Cat Pin Grabber Couplers | Built to Last

Cat Pin Grabber Couplers | Easy to Use

Cat Pin Grabber Couplers | Standards and Compliance

Cat Pin Grabber Couplers | How It Works

Cat Pin Grabber Couplers | Operation and Maintenance

Cat Pin Grabber Couplers | Jobsite Confidence
Cat Pin Grabber Couplers | Jobsite Productivity
Cat Pin Grabber Couplers | Built to Last
Cat Pin Grabber Couplers | Easy to Use
Cat Pin Grabber Couplers | Standards and Compliance
Cat Pin Grabber Couplers | How It Works
Cat Pin Grabber Couplers | Operation and Maintenance

Take the interactive virtual product tour to explore the great features and benefits of the Pin Grabber Coupler (VB-Linkage): 570-6303

Start Pin Grabber Coupler (VB-Linkage): 570-6303 Tour
close

Check out current offers for the Pin Grabber Coupler (VB-Linkage): 570-6303

View More Offers