HB-Linkage Pin Grabber Coupler

Pin Grabber Couplers Pin Grabber Coupler (HB-Linkage): 570-6304


Key Specs

Minimum Carrier Weight
90 ton (US)
90 ton (US)
Maximum Carrier Weight
95 ton (US)
95 ton (US)
Weight
3430 lb
1556 kg

Overview

Cat® Pin Grabber Couplers bring another level of productivity and versatility to your operation. Add the ability to change attachments quickly and conveniently to your operation, while staying aligned to worldwide safety standards.

Product Specifications for Pin Grabber Coupler (HB-Linkage): 570-6304

Minimum Carrier Weight 90 ton (US) 90 ton (US)
Maximum Carrier Weight 95 ton (US) 95 ton (US)
Weight 3430 lb 1556 kg
Attachment Pin Diameter - Stick (Front) 4.72 in 120 mm
Attachment Pin Diameter - Link (Rear) 4.72 in 120 mm
Pin Spread - Minimum 23.23 in 590 mm
Pin Spread - Maximum 27.4 in 696 mm
Lifting Eye Working Load Limit 52911 lb 24000 kg
Width - Machine Interface 35.28 in 896 mm
Width - Attachment Interface 21.34 in 542 mm

See how Pin Grabber Coupler (HB-Linkage): 570-6304 compares against frequently compared products.

Media Gallery

HB-Linkage Pin Grabber Coupler

Site clean-up with Pin Grabber Coupler, Pro Plus thumb, and bucket.

Pin Grabber Couplers are simple to maintain with one central greasing point.

Pin Grabber Coupler locking mechanism engaged

Pin Grabber Coupler clearing brush with rake and Pro Plus thumb

Using the lifting eye of the Pin Grabber Coupler to relocatte a trench box.

HB-Linkage Pin Grabber Coupler
Site clean-up with Pin Grabber Coupler, Pro Plus thumb, and bucket.
Pin Grabber Couplers are simple to maintain with one central greasing point.
Pin Grabber Coupler locking mechanism engaged
Pin Grabber Coupler clearing brush with rake and Pro Plus thumb
Using the lifting eye of the Pin Grabber Coupler to relocatte a trench box.

Cat Pin Grabber Couplers | Jobsite Confidence

Cat Pin Grabber Couplers | Jobsite Productivity

Cat Pin Grabber Couplers | Built to Last

Cat Pin Grabber Couplers | Easy to Use

Cat Pin Grabber Couplers | Standards and Compliance

Cat Pin Grabber Couplers | How It Works

Cat Pin Grabber Couplers | Operation and Maintenance

Cat Pin Grabber Couplers | Jobsite Confidence
Cat Pin Grabber Couplers | Jobsite Productivity
Cat Pin Grabber Couplers | Built to Last
Cat Pin Grabber Couplers | Easy to Use
Cat Pin Grabber Couplers | Standards and Compliance
Cat Pin Grabber Couplers | How It Works
Cat Pin Grabber Couplers | Operation and Maintenance

Take the interactive virtual product tour to explore the great features and benefits of the Pin Grabber Coupler (HB-Linkage): 570-6304

Start Pin Grabber Coupler (HB-Linkage): 570-6304 Tour
close

Check out current offers for the Pin Grabber Coupler (HB-Linkage): 570-6304

View More Offers