| Weight | 174.2 lb 79 kg |
| Width | 13.7 in 347 mm |
| Length | 26 in 660 mm |
| Overall Height | 16 in 406 mm |
| Pin Diameter | 2 in 50 mm |
| Machine Class | 8 Ton Mini Excavators 8 Ton Mini Excavators |
| Interface Type | Pin On Pin On |
| Required Hydraulics | None Required None Required |
Key Specs
| Weight | 174.2 lb 79 kg |
| Width | 13.7 in 347 mm |
| Length | 26 in 660 mm |
| Overall Height | 16 in 406 mm |
| Pin Diameter | 2 in 50 mm |
| Machine Class | 8 Ton Mini Excavators 8 Ton Mini Excavators |
| Interface Type | Pin On Pin On |
| Required Hydraulics | None Required None Required |
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
An Attachment for Every Job - Cat® Work Tool Attachments