Power Rating
| Maximum Power | 800 hp 597 kW |
| Rated Speed | 1500-2100 rpm 1500-2100 rpm |
| Minimum Power | 600 hp 447 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat?� C18 Fire Pump Engines, with ratings: 447-597 kW (600-800 hp)@ 1750-2100 rpm, meet U.S. EPA Tier 3 or U.S. EPA Tier 2 emission standards for stationary emergency fire pump engines. Rating: 522 kW (700 hp) @ 1500 rpm is Non-certified. All ratings are FM Approved and UL Listed. Starting on demand is a must for a fire pump engine - always. Cat?� fire pump engines have a reputation for reliable starts and long efficient service. The Cat line of fire engine pumps covers a wide range of installations. At 447-597 kW (600-800 hp) the C18 is the newest addition to the Cat fire pump engine line and continues the strong legacy of dependable starts and long, durable life.
| Maximum Power | 800 hp 597 kW |
| Rated Speed | 1500-2100 rpm 1500-2100 rpm |
| Minimum Power | 600 hp 447 kW |
| Emissions | U.S. EPA Tier 3, Tier 2 or Non-certified emission standards for stationary emergency fire pump engines. FM Approved, UL Listed U.S. EPA Tier 3, Tier 2 or Non-certified emission standards for stationary emergency fire pump engines. FM Approved, UL Listed |
| Engine Configuration | Inline 6, 4-Stroke-Cycle Diesel Inline 6, 4-Stroke-Cycle Diesel |
| Bore | 5.7 in 145 mm |
| Stroke | 7.2 in 183 mm |
| Displacement | 1104.5 in³ 18.1 l |
| Compression Ratio | 16.3:1 16.3:1 |
| Aspiration | Turbocharged Aftercooled (TA) Turbocharged Aftercooled (TA) |
| Rotation from Flywheel End | Counterclockwise Counterclockwise |
| Aftertreatment | - - |
| Length | 74.7 in 1889 mm |
| Width | 42.6 in 1082 mm |
| Height | 54.3 in 1380 mm |
| Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 4306 lb 1953 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All Models