Power Rating
| Maximum Power | 173.5 hp 129.4 kW |
| Maximum Torque | 553 lb-ft @ 1400 rpm 750 Nm @ 1400 rpm |
| Rated Speed | 2000 to 2200 rpm 2000 to 2200 rpm |
| Minimum Power | 147.5 hp 110 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat?� C4.4 industrial diesel engine is offered in ratings ranging from 110-129.4 kW (147.5-173.5 hp) @ 2200 rpm, which meet China Nonroad Stage IV emission standards. The C4.4 is designed to meet the needs of many industries and applications, including bore/drill rigs, chippers/grinders, material handling, mining, earthmoving equipment, paving equipment, pumps, fruit harvesters equipment, turf and underground mining equipment.
| Maximum Power | 173.5 hp 129.4 kW |
| Maximum Torque | 553 lb-ft @ 1400 rpm 750 Nm @ 1400 rpm |
| Rated Speed | 2000 to 2200 rpm 2000 to 2200 rpm |
| Minimum Power | 147.5 hp 110 kW |
| Emissions | China Nonroad Stage IV China Nonroad Stage IV |
| Engine Configuration | Inline 4, 4-Stroke-Cycle Diesel Inline 4, 4-Stroke-Cycle Diesel |
| Bore | 4.1 in 105 mm |
| Stroke | 5 in 127 mm |
| Displacement | 268.5 in³ 4.4 l |
| Compression Ratio | 16.5:1 16.5:1 |
| Aspiration | Turbocharged Aftercooled (TA) or Series Turbocharged Aftercooled (TTA) Turbocharged Aftercooled (TA) or Series Turbocharged Aftercooled (TTA) |
| Combustion System | Direct Injection Direct Injection |
| Rotation from Flywheel End | Counterclockwise Counterclockwise |
| Aftertreatment | DOC+DPF+SCR DOC+DPF+SCR |
| Length | 24.8 in 630 mm |
| Width | 29.4 in 748 mm |
| Height | 35.3 in 897 mm |
| Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 1179 lb 535 kg |
| Length | 26.5 in 673 mm |
| Width | 16.2 in 411 mm |
| Height | 12.2 in 309 mm |
| Weight | 110 lb 50 kg |
| Diameter | 10.64 in 270.3 mm |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.