Power Rating
Maximum Power | 142 hp 106 kW |
Maximum Torque | 411.2 lb-ft @ 1400 rpm 558 Nm @ 1400 rpm |
Rated Speed | 2200 rpm 2200 rpm |
Minimum Power | 91.2 hp 68 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat?� C4.4 Industrial Diesel Engines offer the perfect balance of durability, fuel efficiency and low emissions. Extensively tested on the job, these engines use a range of Common Rail fuel systems and advanced control systems to deliver maximum uptime in the harshest environment. They have proven they can handle the toughest applications and deliver superior performance that exceeds the expectations of the most demanding users. Industries and applications powered by C4.4 engines include: Agriculture, Aerial Lifts, Aircraft Ground Support, Bore/Drill Rigs, Chippers/Grinders, Compactors/Rollers, Compressors, Construction, Cranes, Crushers, Feller Bunchers, Forestry, Forklifts, General Industrial, Harvesters, Hydraulic Power Units, Irrigation Equipment, Loaders/Forwarders, Material Handling, Mining, Mobile Earthmoving Equipment, Mobile Sweepers, Paving Equipment, Pumps, Skidders, Specialty Ag Equipment, Sprayers, Trenchers, Turf and Landscaping and Underground Mining Equipment. C4.4 engines, with ratings: 74.5-106 kW (100-142 hp) @ 2200 rpm, meet EPA Tier 3 equivalent, EU Stage IIIA equivalent emission standards. They are available using U.S. EPA and EU Flexibility, and for other regulated and non-regulated areas.
Maximum Power | 142 hp 106 kW |
Maximum Torque | 411.2 lb-ft @ 1400 rpm 558 Nm @ 1400 rpm |
Rated Speed | 2200 rpm 2200 rpm |
Minimum Power | 91.2 hp 68 kW |
Emissions | China Nonroad Stage III, Brazil MAR-1, UN ECE R96 Stage IIIA China Nonroad Stage III, Brazil MAR-1, UN ECE R96 Stage IIIA |
Length | 24.8 in 631 mm |
Width | 24.6 in 626 mm |
Height | 37.7 in 958 mm |
Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 794 lb 360 kg |
Engine Configuration | Inline 4, 4-Stroke-Cycle Diesel Inline 4, 4-Stroke-Cycle Diesel |
Bore | 4.1 in 105 mm |
Stroke | 5 in 127 mm |
Displacement | 269 in³ 4.4 l |
Compression Ratio | 16.9:1 16.9:1 |
Aspiration | Turbocharged (T) or Turbocharged Aftercooled (TA) Turbocharged (T) or Turbocharged Aftercooled (TA) |
Combustion System | Direct Injection Direct Injection |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | - - |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All Models