Power Rating
| Maximum Power | 3300 hp 2460 kW |
| Maximum Torque | 18219 lb-ft @ 820 rpm 24700 Nm @ 820 rpm |
| Rated Speed | 800-1000 rpm 800-1000 rpm |
| Minimum Power | 2787 hp 2080 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
For your largest power needs in any environment, Cat?� 3608 Industrial Diesel Engines offer the unsurpassed performance and durability your customers need to keep their industrial applications and operations running. They deliver high power output, proven reliability and excellent fuel efficiency. These engines maintain low operating costs to keep your customers profitable for years to come. Industries powered by 3608 engines include Construction, Forestry, General Industrial, Material Handling and Mining. These 3608 engines, with ratings: 2080-2460 bkW (2787-3300 bhp) @ 800-1000 rpm, are non-certified and are available for global non-regulated areas. The Cat?� 3608 Industrial Diesel Engine is offered in ratings ranging from 2080-2460 bkW (2787-3300 bhp) @ 800-1000 rpm. These ratings are non-certified rating and are available for global non-regulated areas.
| Maximum Power | 3300 hp 2460 kW |
| Maximum Torque | 18219 lb-ft @ 820 rpm 24700 Nm @ 820 rpm |
| Rated Speed | 800-1000 rpm 800-1000 rpm |
| Minimum Power | 2787 hp 2080 kW |
| Emissions | Non-Certified Non-Certified |
| Length | 190 in 4828 mm |
| Width | 69 in 1748 mm |
| Height | 103 in 2626 mm |
| Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 41800 lb 19000 kg |
| Engine Configuration | Inline 8, 4-Stroke-Cycle Diesel Inline 8, 4-Stroke-Cycle Diesel |
| Bore | 11 in 280 mm |
| Stroke | 11.8 in 300 mm |
| Displacement | 9018 in³ 147.8 l |
| Aspiration | Turbocharged Aftercooled Turbocharged Aftercooled |
| Rotation from Flywheel End | Counterclockwise Counterclockwise |
| Aftertreatment | - - |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All Models3608 LRC Diesel Engines - Lesser Regulated & Non-Regulated (Image may not reflect actual configuration)