Power Rating
| Maximum Power | 1350 hp 1007 kW |
| Maximum Torque | 4548 lb-ft @ 1400 rpm 6166 Nm @ 1400 rpm |
| Rated Speed | 1800-2100 rpm 1800-2100 rpm |
| Minimum Power | 950 hp 708 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
No matter where they operate and no matter what the application, Cat?� C32 Industrial Diesel Engines will deliver durable, reliable power that will keep your customers productive while lowering their operating costs to keep them profitable. Today's Cat?� engines are the finest ever produced by Caterpillar - with a legacy of power and rugged reliability driven by the demands of performance. Industries and applications powered by these high power engines include Bore/Drill Rigs, Chippers/Grinders, Construction, Cranes, Dredgers, Forestry, Hydraulic Power Units, General Industrial, Irrigation Equipment, Material Handling, Mobile Earthmoving Equipment, Paving Equipment, Pumps, Shovels/Draglines, Surface Hauling Equipment and Trenchers. These C32 engines, with ratings: 708-1007 bkW (950-1350 bhp) @ 1800-2100 rpm, meet U.S. EPA Tier 2 equivalent emission standards. They are available using U.S. EPA Flexibility, and for other regulated and non-regulated areas.
| Maximum Power | 1350 hp 1007 kW |
| Maximum Torque | 4548 lb-ft @ 1400 rpm 6166 Nm @ 1400 rpm |
| Rated Speed | 1800-2100 rpm 1800-2100 rpm |
| Minimum Power | 950 hp 708 kW |
| Emissions | U.S. EPA Tier 2 Equivalent U.S. EPA Tier 2 Equivalent |
| Length | 75.5 in 1917 mm |
| Width | 58.2 in 1479 mm |
| Height | 51.9 in 1319 mm |
| Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 6495 lb 2946 kg |
| Engine Configuration | V-12, 4-Stroke-Cycle Diesel V-12, 4-Stroke-Cycle Diesel |
| Bore | 5.7 in 145 mm |
| Stroke | 6.4 in 162 mm |
| Displacement | 1958.9 in³ 32.1 l |
| Compression Ratio | 16.5:1 16.5:1 |
| Aspiration | Turbocharged Aftercooled (TA) Turbocharged Aftercooled (TA) |
| Combustion System | Direct Injection Direct Injection |
| Rotation from Flywheel End | Counterclockwise Counterclockwise |
| Aftertreatment | - - |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All Models