Power Rating
| Maximum Power | 129.4 hp 96.5 kW |
| Rated Speed | 2200 rpm 2200 rpm |
| Minimum Power | 129.4 hp 96.5 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat?� C4.4 Industrial Power Unit is offered in ratings ranging from 96.5 bkW (129.4 bhp) @ 2200 rpm. These ratings meet U.S. EPA Tier 3 equivalent, EU Stage IIIA equivalent emission standards. Conveniently pre-configured for a wide range of applications, the Cat?� Industrial Power Unit is a complete power package containing a radiator, flywheel, alternator and alternator wiring completely pre-assembled for fast, straightforward installation in a number of OEM, customer and packager applications. These fuel efficient units are ready made for irrigation, industrial, mining and other pump applications.
| Maximum Power | 129.4 hp 96.5 kW |
| Rated Speed | 2200 rpm 2200 rpm |
| Minimum Power | 129.4 hp 96.5 kW |
| Emissions | China Nonroad Stage III, Brazil MAR-1, UN ECE R96 Stage IIIA China Nonroad Stage III, Brazil MAR-1, UN ECE R96 Stage IIIA |
| Engine Configuration | Inline 4, 4-Stroke-Cycle Diesel Inline 4, 4-Stroke-Cycle Diesel |
| Bore | 4.1 in 105 mm |
| Stroke | 5 in 127 mm |
| Displacement | 268.5 in³ 4.4 l |
| Compression Ratio | 16.2:1 16.2:1 |
| Aspiration | Turbocharged Aftercooled (TA) Turbocharged Aftercooled (TA) |
| Rotation from Flywheel End | Counterclockwise Counterclockwise |
| Aftertreatment | - - |
| Length | 53.5 in 1358 mm |
| Width | 29.5 in 749 mm |
| Height | 37.9 in 963 mm |
| Weight | 1146 lb 520 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.