C1.7 LRC Diesel Engines - Lesser Regulated & Non-Regulated

Industrial Diesel Engines C1.7

Request A Price Find Dealer

Key Specs

Maximum Power
35 hp
26.1 kW
Maximum Torque
78.1 lb-ft @ 1800 rpm
106 Nm @ 1800 rpm
Emissions
UN ECE R96 Stage IIIA
UN ECE R96 Stage IIIA

Overview

Cat® C1.7 Industrial Diesel deliver impressive performance throughout a wide speed range with exceptional power density. Their ultra-compact package size and extensive choice of options ensures these engines are ideal for a wide range of small, off road applications. Single-side servicing improves ease of maintenance and lowers overall owner operating costs. Industries and applications powered by C1.7 engines include: Aircraft Ground Support, Bore/Drill Rigs, Chippers/Grinders, Compactors/Rollers, Construction, Forestry, General Industrial, Material Handling, Mining, Mobile Earthmoving Equipment, Mobile Light Towers, Pumps, Trenchers, Turf and Landscaping and Underground Mining Equipment. C1.7 engines, with ratings: 23.6 & 26.1 bkW (31.6 & 35 bhp) @ 2400 & 2600 rpm, meet UN ECE R96 Stage IIIA emission standards. They are available using U.S. EPA Flexibility, and for other regulated and non-regulated areas.

Product Specifications for C1.7

Maximum Power 35 hp 26.1 kW
Maximum Torque 78.1 lb-ft @ 1800 rpm 106 Nm @ 1800 rpm
Rated Speed 2400-2600 rpm 2400-2600 rpm
Minimum Power 31.6 hp 23.6 kW
Emissions UN ECE R96 Stage IIIA UN ECE R96 Stage IIIA
Length 22.5 in 572 mm
Width 17.8 in 453 mm
Height 25.3 in 643 mm
Weight - Net Dry - Basic Operating Engine Without Optional Attachments 359 lb 163 kg
Engine Configuration Inline 3, 4-Stroke-Cycle Diesel Inline 3, 4-Stroke-Cycle Diesel
Bore 3.3 in 84 mm
Stroke 3.9 in 100 mm
Displacement 101.4 in³ 1.662 l
Compression Ratio 23.0:1 23.0:1
Aspiration Naturally Aspirated (NA) Naturally Aspirated (NA)
Combustion System Indirect Injection Indirect Injection
Rotation from Flywheel End Counterclockwise Counterclockwise
Aftertreatment - -

C1.7 Standard Equipment

Air Inlet System

  • Inlet manifold with choice of inlets.

Control System

  • Alternator 12 volt 40 amp
  • Starter motor 12 volt
  • Glow plug starting aid

Cooling System

  • Belt-driven coolant pump
  • Coolant temperature switch
  • Choice of cooling fans

Flywheel & Flywheel Housing

  • SAE No. 6 1/2 flywheel
  • Choice of SAE No. 5 or standard backplate flywheel housing

Fuel System

  • Fuel injection pump
  • Spin-on fuel filter
  • Electronic Shut-off Solenoid (ESOS)

Lube System

  • Lube oil filter
  • Lube oil pressure switch
  • Lube oil sump

General

  • Cast iron, engine block
  • Cast iron exhaust manifold--side outlet
  • Cold start capability to -20° C (-4° F)
  • Gradeability 35° continuous
  • Paint: Caterpillar yellow, with optional colors available at request

See how C1.7 compares against frequently compared products.

Media Gallery

C1.7 LRC Diesel Engines - Lesser Regulated & Non-Regulated

C1.7 LRC Diesel Engines - Lesser Regulated & Non-Regulated
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.