C32

C32 Industrial Diesel Engines

Request A Price Find Dealer

Key Specs

Maximum Power
1200 hp
895 kW
Maximum Torque
4056 lb-ft @ 1200 rpm
5499 Nm @ 1200 rpm
Emissions
U.S. EPA Tier 4 Final
U.S. EPA Tier 4 Final

Features At A Glance

Displaying 1-6 of 6

Cat

Installation

When it comes to making the engine installation process smoother, look to the Cat C32. Using innovative technology solutions, the C32 was created to eliminate the need for thermal management and DEF, reducing the size of the overall engine package. And thanks to flexible aftertreatment mounting options, installing such a large engine just got a lot less complicated.
Advanced Features

Advanced Features

The key to success for any machine is avoiding downtime as much as possible. Thanks to the DEF-free, the dual-can DOC Cat C32 with transparent regeneration, operators can stay focused on being productive for the long haul.
Cat

Ideal Applications

Industrial and construction applications such as: Dredges • Chippers • Grinders • Emergency water pumps • Rock drills
Total Cost of Ownership

Total Cost of Ownership

Optimized to meet some of the most demanding operating cycles of just about any machine, the DEF-free Cat C32 can help owners and operators save on parts costs while also remaining maintenance-free for the engine's lifetime.
Cat Dealer Product Support

Cat Dealer Product Support

Bigger is better and that’s because the Cat C32 comes standard with a world-class global dealer network support and simplified service routines. Not to mention an included warranty. See your Cat dealer for details.
Safety

Safety

Built to meet Caterpillar's strict safety standards and customers' most demanding work sites throughout the world, the Cat C32 is tried and tested to be safe and secure no matter where the job site is.

Product Specifications for C32

Maximum Power 1200 hp 895 kW
Maximum Torque 4056 lb-ft @ 1200 rpm 5499 Nm @ 1200 rpm
Rated Speed 1800 rpm 1800 rpm
Minimum Power 1000 hp 746 kW
Emissions U.S. EPA Tier 4 Final U.S. EPA Tier 4 Final
Engine Configuration V-12 V-12
Bore 5.7 in 145 mm
Stroke 6.4 in 162 mm
Displacement 1958.9 in³ 32.1 l
Compression Ratio 15.0:1 15.0:1
Aspiration Twin Turbocharged Aftercooled (TTA) Twin Turbocharged Aftercooled (TTA)
Combustion System Direct Injection Direct Injection
Rotation from Flywheel End Counterclockwise Counterclockwise
Aftertreatment DOC DOC
Length 73.8 in 1874 mm
Width 63 in 1600 mm
Height 53.9 in 1370 mm
Weight - Net Dry - Basic Operating Engine Without Optional Attachments 6625 lb 3004 kg

C32 Standard Equipment

Air Inlet System

  • Turbocharged
  • Air-to-Air Aftercooled

Control System

  • Electronic control system
  • Over-foam wiring harness
  • Automatic altitude compensation
  • Power compensated for fuel temperature
  • Configurable software features
  • Engine monitoring system SAE J1939 broadcast and control

Cooling System

  • Thermostats and housing, vertical outlet
  • Jacket water pump, centrifugal
  • Water pump, inlet

Exhaust System

  • Exhaust manifold, dry
  • Optional exhaust outlet

Flywheels and Flywheel Housing

  • Choice of SAE No. 0 or SAE No. 1 flywheel housing

Fuel System

  • MEUI injection
  • Fuel filter, secondary (2 micron)
  • Electronic fuel priming

Lube System

  • Open crankcase ventilation system
  • Oil cooler
  • Oil filler
  • Lube oil filter
  • Rear sump oil pan
  • Oil dipstick
  • Gear driven oil pump

General

  • Paint: Caterpillar yellow, with optional colors available at request

See how C32 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

C32 Tier 4 Diesel Engines - Highly Regulated

C32 Tier 4  Diesel Engines - Highly Regulated

360 View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.