Power Rating
| Maximum Power | 111.3 hp 83 kW | 
| Maximum Torque | 308 lb-ft @ 1400 rpm 418 Nm @ 1400 rpm | 
| Rated Speed | 2200-2400 rpm 2200-2400 rpm | 
| Minimum Power | 72.4 hp 54 kW | 
Key Specs
The Cat?� C4.4 Naturally Aspirated (NA) Industrial Diesel Engine is offered in ratings ranging from 54-56 bkW (72.4-75 bhp) @ 2200 rpm. These ratings meet EU Stage IIIA equivalent emission standards. Turbocharged (T) and Turbocharged Aftercooled (TA) Ratings are also available, ranging from 55.5-83 bkW (74.4-111.3 bhp) @ 2200-2400 rpm. These ratings meet U.S. EPA Tier 3 equivalent, EU Stage IIIA equivalent emission standards. Industries and applications powered by C4.4 engines include: Agriculture, Aerial Lifts, Aircraft Ground Support, Bore/Drill Rigs, Chippers/Grinders, Compactors/Rollers, Compressors, Construction, Cranes, Crushers, Feller Bunchers, Forestry, Forklifts, General Industrial, Harvesters, Hydraulic Power Units, Irrigation Equipment, Loaders/Forwarders, Material Handling, Mining, Mobile Earthmoving Equipment, Mobile Sweepers, Paving Equipment, Pumps, Skidders, Specialty Ag Equipment, Sprayers, Trenchers, Turf and Landscaping and Underground Mining Equipment.
| Maximum Power | 111.3 hp 83 kW | 
| Maximum Torque | 308 lb-ft @ 1400 rpm 418 Nm @ 1400 rpm | 
| Rated Speed | 2200-2400 rpm 2200-2400 rpm | 
| Minimum Power | 72.4 hp 54 kW | 
| Emissions | UN ECE R96 Stage IIIA UN ECE R96 Stage IIIA | 
| Length | 26.1 in 663 mm | 
| Width | 23.7 in 602 mm | 
| Height | 30.5 in 775 mm | 
| Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 674.6 lb 306 kg | 
| Engine Configuration | Inline 4, 4-Stroke-Cycle Diesel Inline 4, 4-Stroke-Cycle Diesel | 
| Bore | 4.1 in 105 mm | 
| Stroke | 5 in 127 mm | 
| Displacement | 269 in³ 4.4 l | 
| Compression Ratio | 18.2:1 18.2:1 | 
| Aspiration | Naturally Aspirated (NA), Turbocharged (T) or Turbocharged Aftercooled (TA) Naturally Aspirated (NA), Turbocharged (T) or Turbocharged Aftercooled (TA) | 
| Combustion System | Direct Injection Direct Injection | 
| Rotation from Flywheel End | Counterclockwise Counterclockwise | 
| Aftertreatment | - - | 
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All Models