Power Rating
| Maximum Power | 302 hp 225 kW |
| Maximum Torque | 940 lb-ft @ 1400 rpm 1274 Nm @ 1400 rpm |
| Rated Speed | 1800-2200 rpm 1800-2200 rpm |
| Minimum Power | 202 hp 151 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The C7.1 Industrial Power Unit is offered in ratings ranging from 151-225 kW (202-302 hp) @ 1800-2200 rpm. These ratings meet U.S. EPA Tier 4 Final, EU Stage IV and Japan 2014 (Tier 4 Final) emission standards. Conveniently pre-configured for a wide range of applications, the Cat?� Industrial Power Unit is a complete power package containing a radiator, flywheel, alternator and alternator wiring completely pre-assembled for fast, straightforward installation in a number of OEM, customer and packager applications. These fuel efficient units are ready made for irrigation, industrial, mining and other pump applications.
| Maximum Power | 302 hp 225 kW |
| Maximum Torque | 940 lb-ft @ 1400 rpm 1274 Nm @ 1400 rpm |
| Rated Speed | 1800-2200 rpm 1800-2200 rpm |
| Minimum Power | 202 hp 151 kW |
| Emissions | U.S. EPA Tier 4 Final, EU Stage V, Japan 2014 (Tier 4 Final) U.S. EPA Tier 4 Final, EU Stage V, Japan 2014 (Tier 4 Final) |
| Engine Configuration | Inline 6, 4-Stroke-Cycle Diesel Inline 6, 4-Stroke-Cycle Diesel |
| Bore | 4.1 in 105 mm |
| Stroke | 5.3 in 135 mm |
| Displacement | 427.7 in³ 7.01 l |
| Compression Ratio | 16.5:1 16.5:1 |
| Aspiration | Series Turbocharged Aftercooled (TTA) Series Turbocharged Aftercooled (TTA) |
| Rotation from Flywheel End | Counterclockwise Counterclockwise |
| Aftertreatment | DOC+DPF+SCR DOC+DPF+SCR |
| Length | 69.6 in 1769 mm |
| Width | 36.1 in 916 mm |
| Height | 57.5 in 1461 mm |
| Weight | 2204 lb 1000 kg |
| Length | 30.4 in 771 mm |
| Width | 31.2 in 793 mm |
| Height | 18.4 in 468 mm |
| Weight | 198 lb 90 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.