3516 LRC Diesel Engines - Lesser Regulated & Non-Regulated

Industrial Diesel Engines 3516C

Request A Price Find Dealer

Key Specs

Maximum Power
2100 hp
1506 kW
Maximum Torque
7563 lb-ft @ 1300 rpm
10254 Nm @ 1300 rpm
Emissions
U.S. EPA Tier 2 Nonroad Equivalent Emission Standards (Not Currently EPA Certified)
U.S. EPA Tier 2 Nonroad Equivalent Emission Standards (Not Currently EPA Certified)

Overview

The Cat?� 3516C is offered at 1506 bkW (2100 bhp) @ 1750 rpm. This engine is available using EPA (U.S.) Flex provisions and for other global regulated and non-regulated areas. The 3516C offers unsurpassed performance and durability in a multitiude of industries and applications, including Bore and Drill Rigs, Chippers, Grinders, and Shredders, Cranes, Dredgers, Forestry, Material Handling, Mining and Pumps.

Product Specifications for 3516C

Maximum Power 2100 hp 1506 kW
Maximum Torque 7563 lb-ft @ 1300 rpm 10254 Nm @ 1300 rpm
Rated Speed 1750 rpm 1750 rpm
Minimum Power 2100 hp 1506 kW
Emissions U.S. EPA Tier 2 Nonroad Equivalent Emission Standards (Not Currently EPA Certified) U.S. EPA Tier 2 Nonroad Equivalent Emission Standards (Not Currently EPA Certified)
Length 129.1 in 3278 mm
Width 60.2 in 1530 mm
Height 81.2 in 2062 mm
Weight - Net Dry - Basic Operating Engine Without Optional Attachments 17284 lb 7840 kg
Engine Configuration V-16, 4-Stroke-Cycle Diesel V-16, 4-Stroke-Cycle Diesel
Bore 6.7 in 170 mm
Stroke 8.5 in 215 mm
Displacement 4760 in³ 78 l
Compression Ratio 14.7:1 14.7:1
Aspiration Turbocharged Aftercooled Turbocharged Aftercooled
Rotation from Flywheel End Counterclockwise Counterclockwise
Aftertreatment - -

3516C Standard Equipment

Air Inlet System

  • Air to Air Aftercooled (ATAAC)
  • Four turbochargers, center mounted

Control System

  • ADEM A4 ECM Electronic Engine Control, RH (10 amp DC power required)

Cooling System

  • Thermostats and housing
  • Gear driven centrifugal jacket water pump
  • Connections for radiator cooling

Exhaust System

  • Exhaust manifold, dry
  • Four turbochargers with watercooled bearings
  • Two exhaust outlets, 203 mm (8 in) round flange

Flywheels and Flywheel Housing

  • SAE No. 00 flywheel (183 teeth)
  • SAE No. 00 flywheel housing

Fuel System

  • Fuel filter, LH spin-on type
  • Fuel transfer pump
  • Electronically controlled unit injectors

Instrumentation

  • No standard instrument or gauge panel

Lube System

  • Crankcase breather, top mounted
  • Oil cooler
  • Oil filler and dipstick, LH
  • Oil pump
  • Oil filter, LH, spin-on type
  • Front sump oil pan, 500-hour change interval

Mounting System

  • Trunnion front support

Power Take Off

  • Front housing, two-sided

Protection System

  • ADEM A4 ECM monitoring system to provide customer programmable engine
  • Deration strategies to protect against adverse operating conditions
  • Emergency stop logic inputs provided at 40 pin customer interface connection

Starting System

  • Dual 24V electric starting motor, LH, unwired

General

  • Paint: Caterpillar yellow
  • Vibration damper
  • Lifting eyes

See how 3516C compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

3516 LRC Diesel Engines - Lesser Regulated & Non-Regulated

3516 LRC Diesel Engines - Lesser Regulated & Non-Regulated

360 View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.