Power Rating
Maximum Power | 6598 hp 4920 kW |
Maximum Torque | 35692 lb-ft @ 820 rpm 48390 Nm @ 820 rpm |
Rated Speed | 800-1000 rpm 800-1000 rpm |
Minimum Power | 5579 hp 4160 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
For your largest power needs in any environment, Cat?� 3616 Industrial Diesel Engines offer the unsurpassed performance and durability your customers need to keep their industrial applications and operations running. They deliver high power output, proven reliability and excellent fuel efficiency. These engines maintain low operating costs to keep your customers profitable for years to come. Industries powered by 3616 engines include Construction, Forestry, General Industrial, Material Handling and Mining. These 3616 engines, with ratings: 4160-4920 bkW (5579-6598 bhp) @ 800-1000 rpm, are non-certified and are available for global non-regulated areas.
Maximum Power | 6598 hp 4920 kW |
Maximum Torque | 35692 lb-ft @ 820 rpm 48390 Nm @ 820 rpm |
Rated Speed | 800-1000 rpm 800-1000 rpm |
Minimum Power | 5579 hp 4160 kW |
Emissions | Non-Certified Non-Certified |
Length | 216 in 5482 mm |
Width | 67 in 1704 mm |
Height | 127 in 3231 mm |
Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 65900 lb 29950 kg |
Engine Configuration | V 16, 4-Stroke-Cycle Diesel V 16, 4-Stroke-Cycle Diesel |
Bore | 11 in 280 mm |
Stroke | 11.8 in 300 mm |
Displacement | 18036 in³ 295.6 l |
Aspiration | Turbocharged Aftercooled Turbocharged Aftercooled |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | - - |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All Models