Power Rating
| Maximum Power | 577 hp 430 kW |
| Maximum Torque | 1943 lb-ft @ 1400 rpm 2634 Nm @ 1400 rpm |
| Rated Speed | 1800-2100 rpm 1800-2100 rpm |
| Minimum Power | 456 hp 340 kW |
Key Specs
The Cat?� C13B engine supplies remarkable power and torque in a smaller, lighter engine package. With a aftertreatment that is 65% smaller and 54% lighter than its current equivalent and over 34 kW/L of power density, the C13B is designed to allow OEMs to downsize their engine platforms, lower installation costs and maximize uptime by providing long life in the toughest applications.
| Maximum Power | 577 hp 430 kW |
| Maximum Torque | 1943 lb-ft @ 1400 rpm 2634 Nm @ 1400 rpm |
| Rated Speed | 1800-2100 rpm 1800-2100 rpm |
| Minimum Power | 456 hp 340 kW |
| Emissions | EU Stage V, U.S. EPA Tier 4 Final, Korea Stage V, Japan 2014, China NRIV EU Stage V, U.S. EPA Tier 4 Final, Korea Stage V, Japan 2014, China NRIV |
| Engine Configuration | In-Line 6 In-Line 6 |
| Bore | 5.1 in 130 mm |
| Stroke | 6.2 in 157 mm |
| Displacement | 762.8 in³ 12.5 l |
| Compression Ratio | 15.8:1 15.8:1 |
| Aspiration | Turbocharged-Aftercooled (TA) Turbocharged-Aftercooled (TA) |
| Combustion System | Direct Injection Direct Injection |
| Rotation from Flywheel End | Counterclockwise Counterclockwise |
| Aftertreatment | DOC+DPF+SCR DOC+DPF+SCR |
| Length | 50 in 1274 mm |
| Width | 39 in 994 mm |
| Height | 45 in 1134 mm |
| Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 2480 lb 1125 kg |
| Length | 35.3 in 896 mm |
| Width | 31.8 in 807 mm |
| Height | 18.1 in 460 mm |
| Weight | 220 lb 100 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.
C13B Tier 4 Diesel Engines - Highly Regulated
C13B Tier 4 Diesel Engines - Highly Regulated
C13B Tier 4 Diesel Engines - Highly Regulated
C13B Tier 4 Diesel Engines - Highly Regulated
C13B Tier 4 Diesel Engines - Highly Regulated
Cat® C13B Industrial Engine