Power Rating
| Maximum Power | 74 hp 55 kW |
| Maximum Torque | 199 lb-ft @ 1600 rpm 270 Nm @ 1600 rpm |
| Rated Speed | 2800 rpm 2800 rpm |
| Minimum Power | 60 hp 45 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The C2.2 and C2.2T are indirect injection industrial diesel engines meeting China Nonroad Stage IV emission standards without the need for electronic control, aftertreatment or exhaust gas recirculation. Available as naturally aspirated or turbocharged for improved low speed torque, we also offer a range of factory configurable options to minimize the cost of machine development and of manufacturing if equipped with e-controller.
| Maximum Power | 74 hp 55 kW |
| Maximum Torque | 199 lb-ft @ 1600 rpm 270 Nm @ 1600 rpm |
| Rated Speed | 2800 rpm 2800 rpm |
| Minimum Power | 60 hp 45 kW |
| Emissions | China Nonroad Stage IV China Nonroad Stage IV |
| Engine Configuration | In-Line 4, 4-Stroke-Cycle Diesel In-Line 4, 4-Stroke-Cycle Diesel |
| Bore | 3.3 in 84 mm |
| Stroke | 3.9 in 100 mm |
| Displacement | 135 in³ 2.2 l |
| Compression Ratio | 17.0:1 17.0:1 |
| Aspiration | Turbocharged (T) or Turbocharged-Aftercooled (TA) Turbocharged (T) or Turbocharged-Aftercooled (TA) |
| Combustion System | Direct Injection Direct Injection |
| Rotation from Flywheel End | Counterclockwise Counterclockwise |
| Aftertreatment | DOC+DPF DOC+DPF |
| Length | 31.7 in 807 mm |
| Width | 20.8 in 529 mm |
| Height | 30.2 in 766 mm |
| Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 509 lb 231 kg |
| Length | 16.1 in 408 mm |
| Weight | 12.8 lb 5.8 kg |
| Diameter | 6.1 in 155 mm |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.