Power Rating
| Maximum Power | 4962 hp 3700 kW |
| Maximum Torque | 30848 lb-ft @ 800 rpm 41822 Nm @ 800 rpm |
| Rated Speed | 750-1000 rpm 750-1000 rpm |
| Minimum Power | 3996 hp 2980 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
For your largest power needs in any environment, Cat?� 3612 Industrial Diesel Engines offer the unsurpassed performance and durability your customers need to keep their industrial applications and operations running. They deliver high power output, proven reliability and excellent fuel efficiency. These engines maintain low operating costs to keep your customers profitable for years to come. Industries powered by 3616 engines include Construction, Forestry, General Industrial, Material Handling and Mining. These 3612 engines, with ratings: 2980-3700 bkW (3996-4962 bhp) @ 750-1000 rpm, are non-certified and available for global non-regulated areas.
| Maximum Power | 4962 hp 3700 kW |
| Maximum Torque | 30848 lb-ft @ 800 rpm 41822 Nm @ 800 rpm |
| Rated Speed | 750-1000 rpm 750-1000 rpm |
| Minimum Power | 3996 hp 2980 kW |
| Emissions | Non-Certified Non-Certified |
| Length | 180 in 4562 mm |
| Width | 67 in 1704 mm |
| Height | 127 in 3231 mm |
| Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 55300 lb 25140 kg |
| Engine Configuration | V-12, 4-Stroke-Cycle Diesel V-12, 4-Stroke-Cycle Diesel |
| Bore | 11 in 280 mm |
| Stroke | 11.8 in 300 mm |
| Displacement | 13527 in³ 221.7 l |
| Aspiration | Turbocharged Aftercooled Turbocharged Aftercooled |
| Rotation from Flywheel End | Counterclockwise Counterclockwise |
| Aftertreatment | - - |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All Models