Power Rating
| Maximum Power | 275 hp 205 kW |
| Maximum Torque | 927 lb-ft @ 1400 rpm 1257 Nm @ 1400 rpm |
| Rated Speed | 2200 rpm 2200 rpm |
| Minimum Power | 174 hp 130 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat?� C7.1 industrial diesel engine is offered in ratings from 130-205 kW (174-275 hp) and meets China Nonroad Stage IV emission standards. The C7.1 is designed to meet the needs of many industries and applications, including bore/drill rigs, chippers/grinders, material handling, mining, earthmoving equipment, paving equipment, pumps, fruit harvesters equipment, turf and underground mining equipment.
| Maximum Power | 275 hp 205 kW |
| Maximum Torque | 927 lb-ft @ 1400 rpm 1257 Nm @ 1400 rpm |
| Rated Speed | 2200 rpm 2200 rpm |
| Minimum Power | 174 hp 130 kW |
| Emissions | China Nonroad Stage IV China Nonroad Stage IV |
| Engine Configuration | In-Line 6 In-Line 6 |
| Bore | 4.13 in 105 mm |
| Stroke | 5.3 in 135 mm |
| Displacement | 427.7 in³ 7 l |
| Compression Ratio | 16.5:1 16.5:1 |
| Aspiration | Turbocharged-Aftercooled (TA) or Series Turbocharged Aftercooled (TTA) Turbocharged-Aftercooled (TA) or Series Turbocharged Aftercooled (TTA) |
| Combustion System | Direct Injection Direct Injection |
| Rotation from Flywheel End | Counterclockwise Counterclockwise |
| Aftertreatment | DOC+DPF+SCR DOC+DPF+SCR |
| Length | 34.3 in 870 mm |
| Width | 31.4 in 798 mm |
| Height | 35.9 in 911 mm |
| Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 1863 lb 845 kg |
| Length | 29 in 733 mm |
| Width | 30.3 in 769 mm |
| Height | 18.1 in 455 mm |
| Weight | 236 lb 107 kg |
| Diameter | 13.3 in 338 mm |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.