Power Rating
| Maximum Power | 24.6 hp 18.4 kW |
| Maximum Torque | 63.4 lb-ft @ 1600 rpm 86 Nm @ 1600 rpm |
| Rated Speed | 2400 rpm 2400 rpm |
| Minimum Power | 24.6 hp 18.4 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The C1.1 and C1.1T are indirect injection industrial diesel engines meeting China Nonroad Stage IV emission standards without the need for electronic control, aftertreatment or exhaust gas recirculation. Available as naturally aspirated or turbocharged for improved low speed torque, we also offer a range of factory configurable options to minimize the cost of machine development and of manufacturing if equipped with e-controller
| Maximum Power | 24.6 hp 18.4 kW |
| Maximum Torque | 63.4 lb-ft @ 1600 rpm 86 Nm @ 1600 rpm |
| Rated Speed | 2400 rpm 2400 rpm |
| Minimum Power | 24.6 hp 18.4 kW |
| Emissions | China Nonroad Stage IV China Nonroad Stage IV |
| Engine Configuration | In-line-3 In-line-3 |
| Bore | 3 in 77 mm |
| Stroke | 3.2 in 81 mm |
| Displacement | 67.1 in³ 1.13 l |
| Compression Ratio | 22.1:1 22.1:1 |
| Aspiration | Naturally Aspirated (NA)/Turbocharged (T) Naturally Aspirated (NA)/Turbocharged (T) |
| Combustion System | indirect injection indirect injection |
| Rotation from Flywheel End | counterclockwise counterclockwise |
| Total Lubricating Oil Capacity | 1.16 gal (US) 4.4 l |
| Length | 19.6 in 500 mm |
| Width | 20.1 in 513 mm |
| Height | 23.1 in 588 mm |
| Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 211 lb 96 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.