Generator Set Specifications
| Maximum Rating | 110 kVA 110 kVA |
| Minimum Rating | 50 kVA 50 kVA |
| Emissions/Fuel Strategy | EU Stage II & R96/EUIIIa EU Stage II & R96/EUIIIa |
| Voltage | 110 to 480 Volts 110 to 480 Volts |
| Frequency | 50 Hz 50 Hz |
| Speed | 1500 rpm 1500 rpm |
| Duty Cycle | Standby, Prime Standby, Prime |