Cat ECS 300

Electric Power Controls Cat® Energy Control System (ECS) 300

Request A Price Find Dealer

Key Specs

Application
The Cat ECS 300 is used in a variety of microgrids where the Cat ECS 300 is configurable to meet applicable site-specific asset requirements.
The Cat ECS 300 is used in a variety of microgrids where the Cat ECS 300 is configurable to meet applicable site-specific asset requirements.
Module Type
Monitoring / control and asset optimization may be configured with up to 4 Distributed Energy Resources (DER's).
Monitoring / control and asset optimization may be configured with up to 4 Distributed Energy Resources (DER's).
Enclosure Rating
NEMA 1 wall mountable
NEMA 1 wall mountable

Overview

Cat® Energy Control System (ECS) 300

The Cat® ECS 300 integrates advanced site controls for both traditional and hybrid microgrid systems. The Cat ECS ensures precise management of generation assets with operational reliability and optimized cost effectiveness. The system features a user-friendly and intuitive 396 mm (15.6”) color touchscreen interface.

Benefits

Power Infrastructure Control Up To 4 Assets

Ability to monitor and control the complete power infrastructure with high system reliability and resiliency​

Multiple Applications

Seamless site integration leveraging over 50 years of Caterpillar Electric Power Industry experience

Customized site solutions​

Scalable and flexible solutions, comprehensive engineering and Services ensure reliable uptime

Product Specifications for Cat® Energy Control System (ECS) 300

Application The Cat ECS 300 is used in a variety of microgrids where the Cat ECS 300 is configurable to meet applicable site-specific asset requirements. The Cat ECS 300 is used in a variety of microgrids where the Cat ECS 300 is configurable to meet applicable site-specific asset requirements.
Module Type Monitoring / control and asset optimization may be configured with up to 4 Distributed Energy Resources (DER's). Monitoring / control and asset optimization may be configured with up to 4 Distributed Energy Resources (DER's).
Enclosure Rating NEMA 1 wall mountable NEMA 1 wall mountable

Cat® Energy Control System (ECS) 300 Standard Equipment

Control Modes | Auto | Grid Connected - Sub-modes (16):

  • Utility parallel, import power from grid - Minimum import kW setpoint is maintained
  • Unplanned Islanding or Emergency standby - Closed transition (with soft unload) or Open transition
  • Load shed/load add - Automatic or manual load shed up to four (4) stages
  • Planned Islanding or Intentional islanding
  • Load sense/load demand - Based on asset priority or engine-hour balancing - Automatically matches on-line asset capacity to the loads
  • Economy mode - All Gensets and non-renewable "fuel consuming" assets OFF
  • Utility parallel, base load operations
  • Pro-active add and drop - Ability to manually bring additional gensets online in anticipation of bringing on large loads - Manually turning off gensets instead of waiting for LSLD drop when the customer knows large loads are being taken offline
  • Utility parallel, export power to grid - Target export setpoint is maintained
  • Reliability mode - At least one high priority "fuel consuming" asset ON
  • Scheduling - 5 schedules and 6 segments - BESS dispatch scheduling based on year, month, time, day and segment of day - 5 schedules and 6 segments -Import and export scheduling for active and reactive power based on time, day and segment of day
  • 3 Flexible efficiency modes 1, 2 and 3 that may be set up based on asset group priorities
  • Grid Reactive Control mode - There are 4 available reactive power control settings- Constant VAr, Constant PF, Volt-VAr curve, Watt-VAr curve
  • Load smoothing mode - Non-stable load dispatch using available assets for specified durations of time

Applicable Codes and Standards

  • SunSpec® Compliant
  • NEMA Type 1
  • UL 508A; Note codes may not be available in all model configurations. Please consult your local Cat dealer for availability.

Standard Components

  • Telematics PLE702 (See LEHE22212) allows data logging of 300 channels for 1.5 days (requires subscription for visualization).
  • Best Battery Diode (BBD) for backup power supply.
  • Managed switch that offers configurable site communication and enhanced security provision to assure network integrity. One ethernet (4-Wire) port connection for customer networking of DER's.

Control Modes | Auto | Off-Grid (Island) - Sub-modes (7):

  • 3 Flexible efficiency modes 1, 2, and 3 that may be set up based on asset group priorities
  • Economy mode - All Gensets and non-renewable "fuel consuming" assets OFF
  • Pro-active add and drop - Ability to manually bring additional gensets online in anticipation of bringing on large loads - Manually turning off gensets instead of waiting for LSLD drop when the customer knows large loads are being taken offline
  • Load smoothing mode - Non-stable load dispatch using available assets for specified durations of time
  • Reliability mode - At least one high priority "fuel consuming" asset ON

Control Modes | Manual |

  • Communications, power allocation test mode for site commissioning. Manually control assets and the microgrid system.

Control Modes | Idle |

  • Monitoring only - Cat ECS 300 relinquish control to another site controller.

Control Modes | Off |

  • Off

Cat® Energy Control System (ECS) 300 Optional Equipment

Cat Engineering Services

  • Off Package HMI: The Cat ECS 300 supports a full function HMI display with the addition of an unmanaged Ethernet switch. The interactive 396 mm (15.6") color touchscreen graphical interface serves to display system alarm conditions, status indications and annunciation. (Ship loose HMI display without panel box). Contact your local Cat dealer for more information
  • Global team delivering advanced solutions to meet customer specifications including: • Custom Cat ECS control solutions • Cat ECS hardware integrated with distribution switchgear • Customer specified sequence of operations • Test reports per Joint Commission on Accreditation of Healthcare Organizations (JCAHO) • Integrated Automatic Transfer Switch (ATS) solutions including remote start signal integrity and report generation • Expanded performance capability: - Multi-bus sites - Advanced utility protections - Greater than 4-stage Load Shed - Load Add (LS/LA) functionality - Redundant PLC configurations - Weather-rated packaging (IP54 / NEMA 3R or IP52 / NEMA 12). - Larger HMIs - Up to 250 Distributed Energy Resources (DER's)

Telematics

  • Up to 800 channels of data storage every second for 1.5 days depending on the number of devices or equipment connected to PLE702 (See LEHE22212) with options for: • Cellular (part no. 550-3269) or • Satellite radio + cellular (part no. 545-3987) (Requires subscription for visualization). Cellular and satellite radio module and antenna available Cat dealer installed.

Enclosure Options

  • Security window • Service Receptacle and Light Interior 120 VAC, 5A service receptacle and light. • Uninterruptable Power Supply (UPS) with lithium iron phosphate (LFP) battery, when fully charged, provides backup for a minimum of 10 minutes with a DC load of 150 watts.

Cat Remote Breaker Control

  • The Cat ECS 300 utilizes an optional external device for utility sensing breaker control.
  • Utility Protection Functions - American National Standards Institute (ANSI) - Over / Under Voltage (59 / 27) - Over / Under Frequency (81O / U) - Rate of Change of Frequency (ROCOF) (81R) - Sync check (25).

Product Brochures and More Are Ready to Download!

See how Cat® Energy Control System (ECS) 300 compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the Cat® Energy Control System (ECS) 300

View More Offers