XQ60 48 kW (60 kVA)

Mobile Generator Sets XQ60 Tier 4 Final

Request A Price Find Dealer

Key Specs

Rating Prime
46 ekW (57.5 kVA)
46 ekW (57.5 kVA)
Frequency
60 Hz
60 Hz
Voltage
120 - 480 V
120 - 480 V

Overview

60 kVA Mobile Diesel Generator Set

With a robust, rental-ready construction, the XQ60 is designed to be easily transported around project sites safely and efficiently. A smaller footprint saves space and provides installation versatility on worksites. The XQ60 is capable of 500-hour oil change intervals, which likewise increases uptime, lowers maintenance costs and consumes fewer parts and oil making it friendlier for the environment.

Benefits

Environmentally friendly 110% spill containment of all engine fluids

Minimizes possibility for environmental damage on site

Sound Power 67 dBA @ 7 m Attenuation

Sound Attenuation and electric fans bring sound levels to that of a normal conversation

Power Distribution Three-position switch for easy selection of desired output

Eliminates the need for reconnection to meet on-site requirements

Product Specifications for XQ60 Tier 4 Final

Rating Prime 46 ekW (57.5 kVA) 46 ekW (57.5 kVA)
Frequency 60 Hz 60 Hz
Voltage 120 - 480 V 120 - 480 V
Engine Cat C3.6 Cat C3.6
Fuel Diesel Diesel
Height - Without Trailer 65.3 in 1658 mm
Length - Without Trailer 106.5 in 2705 mm
Width - Without Trailer 41.3 in 1049 mm
Weight with Lube Oil and Coolant, Without Trailer 1423 kg 3137 lb
100% Load 60Hz 3.3 gal/hr 12.4 l/hr
75% Load 60Hz 2.6 gal/hr 9.77 l/hr
50% Load 60Hz 1.9 gal/hr 7.1 l/hr
Sound Power @ 7 meters (23 feet) @ All Ratings 67 dB(A) 67 dB(A)

XQ60 Tier 4 Final Standard Equipment

CAT C3.6L Diesel Engine

  • Heavy-duty.
    After treatment

Generator

  • 1514P Frame

Control Panel

  • XQCP dgital set mounted controller

Cat Connect remote monitoring

  • Provides package monitoring and management

Cooling System

  • Package mounted radiator with vertical air discharge.
    Filled from factory

Charging / Starting System

  • 12V heavy duty starting motor and charging alternator c/w battery isolator

Fuel System

  • 24 hour dual wall fuel tank with 3 way directional valve for external supply

Air Filter

  • Cyclonic/paper with dust cup and service indicator

Distribution

  • Single, robust enclosure for controls and distribution c/w 4 pole circuit breaker and safety cut off

Structure

  • Heavy Duty steel base frame with integral fuel tank.
    Lifting frame and 4 point lift.
    base frame is wider than enclosure to protect generator set during transportation

Enclosure

  • Sound attenuating, galvanised steel enclosure with exceptional noise reduction performance

Exhaust

  • Integrated spark arresting silencer

Lube Oil

  • On engine primary and secondary oil filters. Filled from factory

General

  • Factory tested and inspected

Product Brochures and More Are Ready to Download!

See how XQ60 Tier 4 Final compares against frequently compared products.

Media Gallery

XQ60 Tier 4 Final

XQ60 Tier 4 Final

XQ60 Tier 4 Final

XQ60 Tier 4 Final

XQ60 Tier 4 Final
XQ60 Tier 4 Final
XQ60 Tier 4 Final
XQ60 Tier 4 Final

Cat XQ35 and XQ60 Mobile Generator Start/Stop Training

Emergency Stop Your Cat Mobile Generator

Cat XQ35 and XQ60 Mobile Generator Start/Stop Training
Emergency Stop Your Cat Mobile Generator

360 View