Studio Shot

Brackets Mounting Bracket - Pin On

Request A Price Shop Now

Key Specs

Weight
165.3 lb
75 kg
Overall Width
17.7 in
450 mm
Overall Length
29.8 in
758 mm

Overview

Mounting bracket adapts attachment to fit a variety of machine types.

Product Specifications for Mounting Bracket - Pin On

Weight 165.3 lb 75 kg
Overall Width 17.7 in 450 mm
Overall Length 29.8 in 758 mm
Overall Height 12.3 in 312 mm
Pin Diameter 45 mm/50 mm (1.8 in/2 in) 45 mm/50 mm (1.8 in/2 in)
Interface Type CW10 Coupler CW10 Coupler
Mounting Bracket Size Extra Large Extra Large

See how Mounting Bracket - Pin On compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the Mounting Bracket - Pin On

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.