Technical Summary
| Rating Range | 30 - 3000 A 30 - 3000 A |
| Transfer Type | Open Transition (CG), Delayed Transition (CGD) Open Transition (CG), Delayed Transition (CGD) |
| Switch Type | Contactor Contactor |
Key Specs
The CG Series – Contactor-type, Open Transition (CG) and Delayed Transition (CGD) ATS for general purpose applications offers functionality for critical emergency power applications in commercial and light industrial applications, with an enhanced feature set and LCD HMI interface.
The CG provides a durable mechanism that is tested up to 6,000 cycles. Electrical system parameters are set via the HMI and pre-configuration file upload is available via USB or Bluetooth connection.
| Rating Range | 30 - 3000 A 30 - 3000 A |
| Transfer Type | Open Transition (CG), Delayed Transition (CGD) Open Transition (CG), Delayed Transition (CGD) |
| Switch Type | Contactor Contactor |
| Product nodes | 30, 60, 100, 125, 160, 200, 260, 400, 600, 800, 1000, 1200, 1600, 2000, 2600, 3000A 30, 60, 100, 125, 160, 200, 260, 400, 600, 800, 1000, 1200, 1600, 2000, 2600, 3000A |
| Rated Voltage and Frequency | 200-480VAC, 50/60 Hz 200-480VAC, 50/60 Hz |
| Phase system | Single and Three (three phase only >600A) Single and Three (three phase only >600A) |
| Number of poles | 2, 3 and 4 (3 & 4 pole only >600A) 2, 3 and 4 (3 & 4 pole only >600A) |
| Neutral configuration | Optional Solid or Switched neutral Optional Solid or Switched neutral |
| Product type | Open transition (I-II), Delayed Transition (I-O-II) Open transition (I-II), Delayed Transition (I-O-II) |
Caterpillar product brochures and other informational documents are available for your growing business.