Cat Customizable Switchgear and Controls

Switchgear and Paralleling Controls Cat Customizable Switchgear and Controls

Request A Price Find Dealer

Key Specs

Configuration
Application-specific switchgear with control logic designed to meet any customer's sequence of operations. Examples are 3+ Utilities, CHP applications, complex load shed schemes, etc
Application-specific switchgear with control logic designed to meet any customer's sequence of operations. Examples are 3+ Utilities, CHP applications, complex load shed schemes, etc
Modes of Operation
All modes of paralleling generator sets to each other and to other sources (utility, alternative fuels, wind, etc) can be supported. Caterpillar generation and control experts can design and program the most complex power schemes to meet your critical power needs
All modes of paralleling generator sets to each other and to other sources (utility, alternative fuels, wind, etc) can be supported. Caterpillar generation and control experts can design and program the most complex power schemes to meet your critical power needs
Application
LV and MV ( 208V - 38 kV) 50 / 60 Hz
LV and MV ( 208V - 38 kV) 50 / 60 Hz

Features At A Glance

Cat

XLM Switchgear

  • High Speed Supervisory Network
  • Automatic Start/Stop
  • Automatic “Dead Bus” Coordination
  • Automatic Power Factor Control when in Parallel with Utility Power
  • Programmable Load Shed / Load Add Functions
  • Networked Engine Communications
  • Generator & Utility Protection
  • Engine Tuning
  • Mode Selection
  • Selectable Auto/ Manual Control
  • Password Protection for Protective Settings and Setup
  • Load/No Load Test
  • Touch Screen (HMI) Display
  • NFPA 99/110 Compliant Alarm
  • Annunciation with Audible Horn
  • Engine Control mimic Screen with gauges for RPM, DC Battery Voltage, Oil Pressure, Engine Coolant temperature, Engine Hours, Number of starts

Product Specifications for Cat Customizable Switchgear and Controls

Configuration Application-specific switchgear with control logic designed to meet any customer's sequence of operations. Examples are 3+ Utilities, CHP applications, complex load shed schemes, etc Application-specific switchgear with control logic designed to meet any customer's sequence of operations. Examples are 3+ Utilities, CHP applications, complex load shed schemes, etc
Modes of Operation All modes of paralleling generator sets to each other and to other sources (utility, alternative fuels, wind, etc) can be supported. Caterpillar generation and control experts can design and program the most complex power schemes to meet your critical power needs All modes of paralleling generator sets to each other and to other sources (utility, alternative fuels, wind, etc) can be supported. Caterpillar generation and control experts can design and program the most complex power schemes to meet your critical power needs
Application LV and MV ( 208V - 38 kV) 50 / 60 Hz LV and MV ( 208V - 38 kV) 50 / 60 Hz
ANSI Protective Devices Per customer specification Per customer specification
ANSI Protective Devices Per customer specification Per customer specification
Certifications Per customer specification Per customer specification
Control Panel Enclosure Per customer specification Per customer specification
Operating Temperature Per customer specification Per customer specification
Storage Temperature Per customer specification Per customer specification
Low Voltage Standards Per customer specification Per customer specification
Medium Voltage Standards Per customer specification Per customer specification

Cat Customizable Switchgear and Controls Standard Equipment

Generator Demand Priority Control

  • Per customer specifications

Cat Customizable Switchgear and Controls Optional Equipment

Data Table Interface

  • Per customer specifications

Supplemental Hardware Synchronization check relay (ANSI 25 Device)

  • Per customer specifications

Remote Power Monitoring System

  • Per customer specifications

See how Cat Customizable Switchgear and Controls compares against frequently compared products.

Tools And Expert Help At Every Turn

Media Gallery

Cat XLM Switchgear

Cat XLM Switchgear

Check out current offers for the Cat Customizable Switchgear and Controls

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.