DE550E3 (50 Hz) | 550 kVA Diesel Generator Set

Diesel Generator Sets C15 | DE550E3

Request A Price Find Dealer

Key Specs

Minimum Rating
500 kVA
500 kVA
Maximum Rating
550 kVA
550 kVA
Emissions/Fuel Strategy
EUIIIa Certified
EUIIIa Certified

Overview

550 kVA Diesel Generator Set

Producing reliable power 550 kVA at 50 Hz, our DE550E3 diesel generator set designed to ISO 8528-5 transient response requirements.

Benefits

Suitable for Harsh & testing environments

Optimised Fuel Consumption

Reliability tested for over 500 Hours

Product Specifications for C15 | DE550E3

Minimum Rating 500 kVA 500 kVA
Maximum Rating 550 kVA 550 kVA
Emissions/Fuel Strategy EUIIIa Certified EUIIIa Certified
Voltage 200 to 400 Volts 200 to 400 Volts
Frequency 50 Hz 50 Hz
Duty Cycle Standby, Prime Standby, Prime
Aspiration Turbocharged, Air to Air Aftercooled Turbocharged, Air to Air Aftercooled

C15 | DE550E3 Standard Equipment

Air System

  • Turbocharger

Control Panel

  • GCCP 1.3

Cooling System

  • Radiator and cooling fan with guard

C15 | DE550E3 Optional Equipment

Generator and Attachments

  • LC frame CIP generator

Lube System

  • Manual sump pump

Mounting System

  • Narrow skid base - replaces standard fuel tank base

Product Brochures and More Are Ready to Download!

See how C15 | DE550E3 compares against frequently compared products.

Media Gallery

C15 Rear Right

C15 Rear Left

C15 Rear Right
C15 Rear Left

Check out current offers for the C15 | DE550E3

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.