Definitions and Conditions
| Mission Critical | 1500 ekW 1500 ekW |
Key Specs
Producing reliable power at 1500 ekW at 60 Hz, the Caterpillar DE1500S diesel generator set is made to meet the needs of your standby and mission critical applications with the new C32B engine with best-in-class power density combining a compact and lighter design.
Producing 1500 ekW with a 32.1 L engine
Proven durability on C32 platform now with improved core
Peace of mind with single touchpoint for end-to-end service and support
| Mission Critical | 1500 ekW 1500 ekW |
| Standby Rating | 1500 ekW 1500 ekW |
| Emissions/Fuel Strategy | Low BSFC Low BSFC |
| Voltage | 400 to 415 Volts 400 to 415 Volts |
| Frequency | 60 Hz 60 Hz |
| Speed | 1800 rpm 1800 rpm |
| Duty Cycle | Standby, Mission Critical Standby, Mission Critical |
| Maximum Rating | 1500 ekW 1500 ekW |
| Minimum Rating | 1500 ekW 1500 ekW |
| Engine Model | C32B TA, V12, 4-Stroke Diesel C32B TA, V12, 4-Stroke Diesel |
| Bore | 5.7 in 145 mm |
| Stroke | 6.4 in 163 mm |
| Displacement | 1959 in³ 32 l |
| Compression Ratio | 14:1 14:1 |
| Aspiration | TA TA |
| Fuel System | EUI EUI |
| Governor Type | ADEM™ A5 ADEM™ A5 |
| Length - Minimum | 185.43 in 4710 mm |
| Length - Maximum | 185.43 in 4710 mm |
| Width - Minimum | 89.72 in 2279 mm |
| Width - Maximum | 89.72 in 2279 mm |
| Height - Minimum | 100.43 in 2551 mm |
| Height - Maximum | 105.71 in 2685 mm |
| Dry Weight - Genset (minimum) | 18832 lb 8542 kg |
| Dry Weight - Genset (maximum) | 20155 lb 9142 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All Models