MEC500 Mobile Equipment Charger

Mobile Equipment Charger MEC500

Request A Price Find Dealer

Key Specs

Rated Power (AC Input)
500 kW
500 kW
Voltage Range (AC Input)
400-660 VAC
400-660 VAC
Frequency Range
50 or 60 Hz
50 or 60 Hz

Overview

CHARGE FAST. CHARGE SAFELY. CHARGE WHERE THE WORK IS.

A first of its kind for the mining industry, the Cat® MEC500 Mobile Equipment Charger is a standalone fast charging system designed to charge quickly and safely wherever it’s needed.

Benefits

Built Tough

Designed to meet the IP66 standard, critical components are protected from both water and dust infiltration. The charger also meets ISO 2867 standards, offering protection from minor rockfalls. Key components are Isolation mounted against vibration or seismic activity.

Fast charge

The MEC500 offers high-power, fast opportunity charging where needed. Ultrafast battery charging is achieved by connecting two units in parallel to charge the LHD in less than 20 minutes.

Mobile

Equipped with a durable skid mount and integrated forklift eyes, the charger is efficiently moved to where the equipment is working via towing or fork truck.

Product Specifications for MEC500

Rated Power (AC Input) 500 kW 500 kW
Voltage Range (AC Input) 400-660 VAC 400-660 VAC
Frequency Range 50 or 60 Hz 50 or 60 Hz
Input Supply (AC Input) 3-Phase Insulated Terra (IT) 3-Phase Insulated Terra (IT)
Voltage Output 300-1,000 VDC 300-1,000 VDC
Rated Current (DC Output) 700 Amps 700 Amps
Cable Output - Cat Proprietary Connector 700 Amp 700 Amp
Ambient Operating Temperature Range -25° to +50° C (-13° to 122° F) -25° to +50° C (-13° to 122° F)
Storage -40° to +80° C (-40° to +176° F) -40° to +80° C (-40° to +176° F)
Control Interface CAN CAN
Control Type IEC 61851-23/24 (with CAN) IEC 61851-23/24 (with CAN)
Compliance and Safety CSA M421; UL2202 (under development) CSA M421; UL2202 (under development)
MEC500 3650 lb 1656 kg
MEC500 with Optional Skid 4490 lb 2037 kg

Product Brochures and More Are Ready to Download!

Tools And Expert Help At Every Turn

Media Gallery

MEC500 Mobile Equipment Charger

MEC500 Mobile Equipment Charger

MEC500 Mobile Equipment Charger

MEC500 Mobile Equipment Charger

MEC500 Mobile Equipment Charger

MEC500 Mobile Equipment Charger

MEC500 Mobile Equipment Charger
MEC500 Mobile Equipment Charger
MEC500 Mobile Equipment Charger
MEC500 Mobile Equipment Charger
MEC500 Mobile Equipment Charger
MEC500 Mobile Equipment Charger

Fast Charging Solution to Battery Powered Equipment

Fast Charging Solution to Battery Powered Equipment

360 View

Take the interactive virtual product tour to explore the great features and benefits of the MEC500

Start MEC500 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • VisionLink™

    VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

Check out current offers for the MEC500

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.