XQP60 EU Stage V

Mobile Generator Sets XQP60 EU Stage V

Request A Price Find Dealer

Key Specs

Rating Prime
60 kVA
60 kVA
Frequency
50/60 Hz
50/60 Hz
Voltage
220 - 480 V
220 - 480 V

Overview

60 kVA Mobile Diesel Generator Set

This XQP60 generator set meets the EU Stage V emission standard. With a robust, rental or mobile-ready construction, the product line is designed to be easily transported around project sites safely and efficiently. Heavy-duty bases with integrated fork lift pockets allow the unit to be dragged and lifted with ease, while Clipsal or CEE socket options are available on select models to reduce installation time and provide trouble-free power distribution.

Benefits

Meets EU Stage V Emission Standard

- Provides portfolio extending 60 kVA Power Node which meets the EU Stage V emission standard to support customer demand
- Compact aftertreatment system featuring integrated Diesel Oxidation Catalyst (DOC) and Diesel Particulate Filter (DPF)

 

Smart Controls & Remote Monitoring

- Digital control panels and telemetry systems allow for easy operation and remote monitoring, which is especially valuable for fleet management and minimizing downtime
- Low load protection enhances reliability in low load conditions

Portability & Robust Design

- Ease of transport for Rental customers with forklift pockets, lifting eyes and single point lift
Robust enclosure access doors designed to deflect rain water providing better water ingress protection
Ideal for construction, mining, manufacturing, and emergency applications

Product Specifications for XQP60 EU Stage V

Rating Prime 60 kVA 60 kVA
Frequency 50/60 Hz 50/60 Hz
Voltage 220 - 480 V 220 - 480 V
Engine Cat C3.6 Cat C3.6
Fuel Diesel Diesel
Width 45 in 1142 mm
Height 69.9 in 1775 mm
Length 104.2 in 2646 mm
Weight - With Lube Oil and Coolant 3918 lb 1777 kg
100% Load 50Hz 3.77 gal/hr 14.3 l/hr
100% Load 60Hz 3.46 gal/hr 13.1 l/hr
75% Load 50Hz 2.76 gal/hr 10.5 l/hr
75% Load 60Hz 2.74 gal/hr 10.4 l/hr
50% Load 50Hz 1.94 gal/hr 7.3 l/hr
50% Load 60Hz 1.98 gal/hr 7.5 l/hr
Sound Power @ 1 meters (3 feet) @ 75% of rating (50Hz) 93 dB(A) 93 dB(A)
Sound Power @ 1 meters (3 feet) @ 75% of rating (60Hz) 97 dB(A) 97 dB(A)

XQP60 EU Stage V Standard Equipment

Cat C3.6 Diesel Engine

  • Turbocharged

Generator

  • M1775L4 Frame

Air Filter

  • Cartridge-type air filter with service indicator

Cat Connect remote monitoring

  • Provides package monitoring and management

Cooling System

  • Package mounted radiator with vertical air discharge. Filled from factory

Charging / Starting System

  • 12V heavy duty starting motor and charging alternator c/w battery isolator

Fuel System

  • 24 hour dual wall fuel tank with 3 way directional valve for external supply

Control Panel

  • Digital XQCP set mounted controller

Distribution

  • Single, robust enclosure for controls and distribution c/w 4 pole circuit breaker and safety cut off

Structure

  • Heavy Duty steel base frame with integral fuel tank. Fork lift pockets. Dragging bars. Lifting frame and 4 point lift. base frame is wider than enclosure to protect generator set during transportation.

Enclosure

  • Sound attenuating, galvanised steel enclosure with exceptional noise reduction performance

Exhaust

  • Integrated spark arresting silencer

Lube Oil

  • On engine primary and secondary oil filters. Filled from factory

General

  • Factory tested and inspected

See how XQP60 EU Stage V compares against frequently compared products.

Media Gallery

XQP60

XQP60

XQP60

XQP60

XQP60
XQP60
XQP60
XQP60

Cat Rental Power XQP Product Robust Design Features

Cat Rental Power XQP Product Electrical Features

Cat XQP30 - XQP500 Mobile Generator Start/Stop Training

Emergency Stop Your Cat Mobile Generator

Cat Rental Power XQP Product Robust Design Features
Cat Rental Power XQP Product Electrical Features
Cat XQP30 - XQP500 Mobile Generator Start/Stop Training
Emergency Stop Your Cat Mobile Generator

360 View

Check out current offers for the XQP60 EU Stage V

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.