Cat ECS 400

Electric Power Controls Cat® Energy Control System (ECS) 400

Request A Price Find Dealer

Key Specs

Application
The Cat ECS 400 is used in a variety of microgrids where the Cat ECS 400 is configurable to meet applicable site-specific asset requirements.
The Cat ECS 400 is used in a variety of microgrids where the Cat ECS 400 is configurable to meet applicable site-specific asset requirements.
Module Type
Monitoring / control and asset optimization may be configured with up to 32 Distributed Energy Resources (DER's).
Monitoring / control and asset optimization may be configured with up to 32 Distributed Energy Resources (DER's).
Enclosure Rating
NEMA 1 wall mountable
NEMA 1 wall mountable

Overview

Cat® Energy Control System (ECS) 400

The Cat® ECS 400 integrates advanced site controls for both traditional and hybrid microgrid systems. The Cat ECS ensures precise management of generation assets with operational reliability and optimized cost effectiveness. The system features a user-friendly and intuitive 396 mm (15.6”) color touchscreen interface.

Benefits

Microgrid Power Infrastructure Control Up To 32 Assets

Ability to monitor and control the complete microgrid power infrastructure with high system reliability and resiliency​

Multiple Applications

Seamless site integration leveraging over 50 years of Caterpillar Electric Power Industry experience

Customized site solutions​

Scalable and flexible solutions, comprehensive engineering and Services ensure reliable uptime

Product Specifications for Cat® Energy Control System (ECS) 400

Application The Cat ECS 400 is used in a variety of microgrids where the Cat ECS 400 is configurable to meet applicable site-specific asset requirements. The Cat ECS 400 is used in a variety of microgrids where the Cat ECS 400 is configurable to meet applicable site-specific asset requirements.
Module Type Monitoring / control and asset optimization may be configured with up to 32 Distributed Energy Resources (DER's). Monitoring / control and asset optimization may be configured with up to 32 Distributed Energy Resources (DER's).
Enclosure Rating NEMA 1 wall mountable NEMA 1 wall mountable

Cat® Energy Control System (ECS) 400 Standard Equipment

Control Modes | Off |

  • Off

Standard Components

  • Managed switch that offers configurable site communication and enhanced security provision to assure network integrity. One ethernet (4-Wire) port connection for customer networking of DER's.
  • Telematics PLE702 (See LEHE22212) allows data logging of 300 channels for 1.5 days (requires subscription for visualization).
  • Best Battery Diode (BBD) for backup power supply.

Control Modes | Auto | Grid Connected - Sub-modes (16):

  • Scheduling - 5 schedules and 6 segments - BESS dispatch scheduling based on year, month, time, day and segment of day - 5 schedules and 6 segments - Import and export scheduling for active and reactive power based on time, day and segment of day
  • Load sense/load demand - Based on asset priority or engine-hour balancing - Automatically matches on-line asset capacity to the loads
  • Load smoothing mode - Non-stable load dispatch using available assets for specified durations of time
  • Reliability mode - At least one high priority "fuel consuming" asset ON
  • Grid Reactive Control mode - There are 4 available reactive power control settings - Constant VAr, Constant PF, Volt-VAr curve, Watt-VAr curve.
  • Pro-active add and drop - Ability to manually bring additional gensets online in anticipation of bringing on large loads. - Manually turning off gensets instead of waiting for LSLD drop when the customer knows large loads are being taken offline
  • Utility parallel, base load operations
  • 3 Flexible efficiency modes 1, 2 and 3 that may be set up based on asset group priorities
  • Economy mode - All Gensets and non-renewable "fuel consuming" assets OFF
  • Unplanned Islanding or Emergency standby - Closed transition (with soft unload) or Open transition
  • Utility parallel, import power from grid - Minimum import kW setpoint is maintained
  • Planned Islanding or Intentional islanding
  • Load shed/load add - Automatic or manual load shed up to eight (8) stages
  • Utility parallel, export power to grid -Target export setpoint is maintained

Input/Output Ethernet Modules

  • Package mounted and/or ship loose options (See LEHE22466).
  • Supports expanded Inputs/Outputs (IO) capability of the Cat ECS 400 control: - Analog & digital I/O - Temperature sensing (RTD).
  • Interface with a single ATS and other relays that allows load shed/load add with up to eight (8) load breakers.
  • Configure I/O for any event (read & write function).

Control Modes | Auto | Off-Grid (Island) - Sub-modes (7):

  • Pro-active add and drop - Ability to manually bring additional gensets online in anticipation of bringing on large loads - Manually turning off gensets instead of waiting for LSLD drop when the customer knows large loads are being taken offline

Applicable Codes and Standards

  • UL 508A; Note codes may not be available in all model configurations. Please consult your local Cat dealer for availability.
  • NEMA Type 1
  • SunSpec® Compliant

Control Modes | Manual |

  • Communications, power allocation test mode for site commissioning. Manually control assets and the microgrid system.

Control Modes | Idle |

  • Monitoring only - Cat ECS 400 relinquish control to another site controller.

Cat Remote Breaker Control

  • Utility Protection Functions - American National Standards Institute (ANSI) - Over / Under Voltage (59 / 27) - Over / Under Frequency (81O / U) - Rate of Change of Frequency (ROCOF) (81R) - Sync check (25).

Cat® Energy Control System (ECS) 400 Optional Equipment

Enclosure Options

  • Security window • Service Receptacle and Light Interior 120 VAC, 5A service receptacle and light. • Uninterruptable Power Supply (UPS) with lithium iron phosphate (LFP) battery, when fully charged, provides backup for a minimum of 10 minutes with a DC load of 150 watts.

Cat Remote Breaker Control

  • The Cat ECS 400 utilizes an optional external device for utility sensing breaker control.

Cat Engineering Services

  • Advanced Hybrid Sites for > 32 DER's: Caterpillar developed code base is used to meet customers' energy outcomes in complex installations requiring up to 250 DERs. Contact your local Cat dealer for more information.
  • Global team delivering advanced solutions to meet customer specifications including: • Custom Cat ECS control solutions • Cat ECS hardware integrated with distribution switchgear • Customer specified sequence of operations • Test reports per Joint Commission on Accreditation of Healthcare Organizations (JCAHO) • Integrated Automatic Transfer Switch (ATS) solutions including remote start signal integrity and report generation • Expanded performance capability: - Multi-bus sites - Advanced utility protections - Greater than 8-stage Load Shed - Load Add (LS/LA) functionality - Redundant PLC configurations - Weather-rated packaging (IP54 / NEMA 3R or IP52 / NEMA 12). - Larger HMIs - Up to 250 Distributed Energy Resources (DER's).
  • Off Package HMI: The Cat ECS 400 supports a full function HMI display with the addition of an unmanaged Ethernet switch. The interactive 396 mm (15.6") color touchscreen graphical interface serves to display system alarm conditions, status indications and annunciation. (Ship loose HMI display without panel box).

Telematics

  • Up to 800 channels of data storage every second for 1.5 days depending on the number of devices or equipment connected to PLE702 (See LEHE22212) with options for: • Cellular (part no. 550-3269) or • Satellite radio + cellular (part no. 545-3987) (Requires subscription for visualization).

Product Brochures and More Are Ready to Download!

See how Cat® Energy Control System (ECS) 400 compares against frequently compared products.

Tools And Expert Help At Every Turn

Media Gallery

Cat® Energy Control System (ECS) 400

Cat® Energy Control System (ECS) 400

Cat® Energy Control System (ECS) 400

Cat® Energy Control System (ECS) 400 open

Cat® Energy Control System (ECS) 400 open

Cat® Energy Control System (ECS) 400
Cat® Energy Control System (ECS) 400
Cat® Energy Control System (ECS) 400
Cat® Energy Control System (ECS) 400 open
Cat® Energy Control System (ECS) 400 open

360 View
360 View

Check out current offers for the Cat® Energy Control System (ECS) 400

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.