| Width | 24.3 in 616 mm |
| Capacity | 10.6 ft³ 300 l |
| Weight | 663.6 lb 301 kg |
| Base Edge Thickness | 1.3 in 32 mm |
| Tip Radius | 45 in 1144 mm |
| Interface Type | Pin Lock Coupler Pin Lock Coupler |
Heavy Duty Buckets 616 mm (24 in), 300 L (10.6 ft3), Pin Lock, Weld-On Adapters
Request A Price Shop NowKey Specs
- Width
- 24.3 in
- 616 mm
- Capacity
- 10.6 ft³
- 300 l
- Weight
- 663.6 lb
- 301 kg
Features At A Glance
Product Specifications for 616 mm (24 in), 300 L (10.6 ft3), Pin Lock, Weld-On Adapters
See how 616 mm (24 in), 300 L (10.6 ft3), Pin Lock, Weld-On Adapters compares against frequently compared products.
Buckets - Backhoe Rear
616 mm (24 in), 300 L (10.6 ft3), Pin Lock, Weld-On Adapters
Selected
- Width
- 24.3 in
- 616 mm
- Capacity
- 10.6 ft³
- 300 l
- Weight
- 663.6 lb
- 301 kg
Buckets - Backhoe Rear
610 mm (24 in), 269 L (9.5 ft3), Pin On, Weld-On Adapters
- Width
- 24 in
- 610 mm
- Capacity
- 9.5 ft³
- 269 l
- Weight
- 546.7 lb
- 248 kg
Buckets - Backhoe Rear
762 mm (30 in), 280 L (9.9 ft3), Pin Lock, Weld-On Adapters
- Width
- 30 in
- 762 mm
- Capacity
- 9.9 ft³
- 280 l
- Weight
- 443.1 lb
- 201 kg
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Media Gallery
Photos
Videos
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
An Attachment for Every Job - Cat® Work Tool Attachments
Check out current offers for the 616 mm (24 in), 300 L (10.6 ft3), Pin Lock, Weld-On Adapters
View More Offers