921 mm (36 in), 500 L (17.7 ft3), Pin Lock, Weld-On Adapters

Heavy Duty Buckets 921 mm (36 in), 500 L (17.7 ft3), Pin Lock, Weld-On Adapters

Request A Price Shop Now

Key Specs

Width
36.3 in
921 mm
Capacity
17.7 ft³
500 l
Weight
859.8 lb
390 kg

Overview

Ideal for semi-rocky soil or where hard bank material must be broken out and removed.

Product Specifications for 921 mm (36 in), 500 L (17.7 ft3), Pin Lock, Weld-On Adapters

Width 36.3 in 921 mm
Capacity 17.7 ft³ 500 l
Weight 859.8 lb 390 kg
Base Edge Thickness 1.3 in 32 mm
Tip Radius 45 in 1144 mm
Interface Type Pin Lock Coupler Pin Lock Coupler

See how 921 mm (36 in), 500 L (17.7 ft3), Pin Lock, Weld-On Adapters compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments

Check out current offers for the 921 mm (36 in), 500 L (17.7 ft3), Pin Lock, Weld-On Adapters

View More Offers