1226 mm (48 in), 800 L (28.3 ft3), Pin Lock, Weld-On Adapters

Heavy Duty Buckets 1226 mm (48 in), 800 L (28.3 ft3), Pin Lock, Weld-On Adapters

Request A Price Shop Now

Key Specs

Width
48.3 in
1226 mm
Capacity
28.3 ft³
800 l
Weight
1053.8 lb
478 kg

Overview

Ideal for semi-rocky soil or where hard bank material must be broken out and removed.

Product Specifications for 1226 mm (48 in), 800 L (28.3 ft3), Pin Lock, Weld-On Adapters

Width 48.3 in 1226 mm
Capacity 28.3 ft³ 800 l
Weight 1053.8 lb 478 kg
Base Edge Thickness 1.3 in 32 mm
Tip Radius 45 in 1144 mm
Interface Type Pin Lock Coupler Pin Lock Coupler

See how 1226 mm (48 in), 800 L (28.3 ft3), Pin Lock, Weld-On Adapters compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments

Check out current offers for the 1226 mm (48 in), 800 L (28.3 ft3), Pin Lock, Weld-On Adapters

View More Offers