930M Ag Handler

Small Wheel Loaders 930M Ag Handler

Request A Price Find Dealer

Key Specs

Maximum Gross Power
168 HP
125 kW
Operating Weight
31382 lb
14235 kg
Bucket Capacities
2.1-5 m³ (2.7-6.5 yd³)
2.1-5 m³ (2.7-6.5 yd³)

Overview

Configured for Success

The Cat® 930M Ag Handler sets a new standard for productivity, fuel efficiency and comfort. A high torque, low speed C7.1 engine works in concert with an intelligent hystat power train to deliver fuel efficiency as standard. A power boost in Range 1 for silage work maximizes productivity, while a boost in Range 4 gets you to the farm or field faster. Extremely low sound levels, large spacious cab and intuitive controls keep you working comfortably all day and even all night! Experience this industry benchmark.

Benefits

Reduced By 30% Engine Speed

Lower engine speed lowers fuel burn.

MORE Control

More refined control with consistent and predictable stopping distances.

Class Leading 68 dB(A) Sound Level

When running at 1,600 RPM in Standard Mode.

Product Specifications for 930M Ag Handler

Maximum Gross Power 168 HP 125 kW
Maximum Gross Torque - ISO 14396 (Performance Power Mode: Range 1-4) 601 ft·lbf 815 N·m
Stroke - Performance Power Mode: Range 1-4 5.3 in 135 mm
Maximum Gross Power - Maximum Engine Speed (Performance Power Mode: Range 1-4) 1800 r/min 1800 r/min
Maximum Net Torque - SAE J1349 (Performance [HP+] Power Mode: Range 1-4) 797 N·m 588 ft·lbf
Displacement (Performance Power Mode: Speed Range 1-4) 428 in³ 7.01 l
Emissions Engine meets U.S. EPA Tier 4 Final emission standards. Engine meets U.S. EPA Tier 4 Final emission standards.
Engine Model Cat® C7.1 Cat® C7.1
Note (4) No derating required up to 3000 m (10,000 ft) altitude. Auto derate protects hydraulic and transmission systems. No derating required up to 3000 m (10,000 ft) altitude. Auto derate protects hydraulic and transmission systems.
Maximum Rated Gross Power - ISO 14396 168 HP 125 kW
Maximum Gross Power - ISO 14396 (DIN) (Performance Power Mode: Range 1-4) 170 HP 127 kW
Note (2) **Range 4 power and torque is equal to Performance Mode with Caterpillar Power by Range technology. **Range 4 power and torque is equal to Performance Mode with Caterpillar Power by Range technology.
Note (3) Net power ratings are tested at the reference conditions for the specified standard and denote power available at the flywheel when the engine is equipped with alternator, air cleaner, emission components and fan at specified speed. Net power ratings are tested at the reference conditions for the specified standard and denote power available at the flywheel when the engine is equipped with alternator, air cleaner, emission components and fan at specified speed.
Maximum Gross Power - ISO 14396 (Performance Power Mode: Range 1-4) 168 HP 125 kW
Note (1) *The Cat C7.1 engine meets U.S. EPA Tier 4 Final/EU Stage V emission standards. *The Cat C7.1 engine meets U.S. EPA Tier 4 Final/EU Stage V emission standards.
Bore (Standard Power Mode: Range 1-4) 4.1 in 105 mm
Net Power - ISO 9249 at Minimum Fan Speed (Standard Power Mode: Range 1-3**) 156 HP 116 kW
Stroke (Standard Power Mode: Range 1-3**) 5.3 in 135 mm
Net Power - SAE J1349 at Minimum Fan Speed (Standard Power Mode: Range 1-3**) 156 HP 116 kW
Maximum Gross Power - Maximum Engine Speed (Standard Power Mode: Range 1-3**) 1600 r/min 1600 r/min
Net Power - ISO 9249 (metric) at Minimum Fan Speed (Performance Power Mode: Range 1-4) 166 HP 166 HP
Net Power - ISO 9249 at Minimum Fan Speed (Performance Power Mode: Range 1-4) 164 HP 122 kW
Net Power - ISO 9249 (metric) at Minimum Fan Speed (Standard Power Mode: Range 1-3**) 158 HP 158 HP
Bore (Standard Power Mode: Range 1-3**) 4.1 in 105 mm
Maximum Net Torque - ISO 9249 (Performance Power Mode: Range 1-4) 587 ft·lbf 796 N·m
Maximum Gross Torque - ISO 14396 (Standard Power Mode: Range 1-3**) 795 N·m 586 ft·lbf
Maximum Net Torque - ISO 9249 (Standard Power Mode: Range 1-3**) 776 N·m 572 ft·lbf
Net Power - SAE J1349 at Minimum Fan Speed (Performance Power Mode: Range 1-4) 163 HP 122 kW
Displacement (Standard Power Mode: Range 1-3**) 428 in³ 7.01 l
Maximum Gross Power - ISO 14396 (Standard Power Mode: Range 1-3**) 160 HP 119 kW
Maximum Gross Power - ISO 14396 (metric) (Standard Power Mode: Range 1-3**) 162 HP 162 HP
Maximum Net Torque - SAE J1349 (Standard Power Mode: Range 1-3**) 573 ft·lbf 777 N·m
Maximum Rated Gross Power - ISO 14396 (metric) 170 mhp 170 mhp
Bucket Capacities 2.1-5 m³ (2.7-6.5 yd³) 2.1-5 m³ (2.7-6.5 yd³)
Bucket Capacities - Light Material 3.1-5 m³ (4.0-6.5 yd³) 3.1-5 m³ (4.0-6.5 yd³)
Operating Weight 31382 lb 14235 kg
ROPS ISO 3471:2008 ISO 3471:2008
FOPS ISO 3449:2005 Level II ISO 3449:2005 Level II
Declared Sound Levels - Exterior Sound Power Level (ISO 6395:2008)* 101 dB(A) 101 dB(A)
Declared Sound Levels - Operator Sound Pressure Level (ISO 6396:2008)* 68 dB(A) 68 dB(A)
Note (1) *The measurements were conducted at 70% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds. The cab was properly installed and maintained. The measurements were conducted with the cab doors and the cab windows closed. *The measurements were conducted at 70% of the maximum engine cooling fan speed. The sound level may vary at different engine cooling fan speeds. The cab was properly installed and maintained. The measurements were conducted with the cab doors and the cab windows closed.
Note (2) Flow values listed are for a machine running in Performance Power Mode (1,800 rpm). Flow values listed are for a machine running in Performance Power Mode (1,800 rpm).
Number of Steering Wheel Turns - Full Left to Full Right or Full Right to Full Left 3.5 turns 3.5 turns
Maximum Flow - Steering Pump 34 gal/min 130 l/min
Steering Cylinder, Double Acting - Bore Diameter 2.8 in 70 mm
Steering Cylinder, Double Acting - Stroke 17.2 in 438 mm
Note (1) Steering system uses a dedicated load sensing variable displacement pump with dual double acting cylinders. Steering system uses a dedicated load sensing variable displacement pump with dual double acting cylinders.
Maximum Working Pressure - Steering Pump 3500 psi 24130 kPa
Steering Cycle Times - Full Left to Full Right - Minimum RPM: Pump Flow Limited 2.8 s 2.8 s
Steering Articulation Angle - Each Direction 40° 40°
Steering Cycle Times - Full Left to Full Right - Maximum RPM: 90 rpm Steering Wheel Speed 2.4 s 2.4 s
Steering Cylinder, Double Acting - Rod Diameter 1.6 in 40 mm
Relief Pressure - Tilt Cylinder 4351 psi 30000 kPa
Cycle Times - 1,600 rpm - Standard: Total Cycle Time 10.1 s 10.1 s
Maximum Flow - Implement Pump 50 gal/min 190 l/min
Maximum Flow - Implement Pump - 4th Function Maximum Flow* 42 gal/min 160 l/min
Note (2) Flow values listed are for a machine running in Performance Power Mode (1,800 rpm). Flow values listed are for a machine running in Performance Power Mode (1,800 rpm).
Cycle Times - 1,800 rpm - Performance (HP+): Dump (at Maximum Lift Height) 1.5 s 1.5 s
Note *3rd and 4th function flow is fully adjustable from 20% to 100% of maximum flow through the secondary display. *3rd and 4th function flow is fully adjustable from 20% to 100% of maximum flow through the secondary display.
Cycle Times - 1,800 rpm - Performance (HP+): Total Cycle Time 9.3 s 9.3 s
Cycle Times - 1,600 rpm - Standard: Float Down (Maximum Lift to Ground Level) 2.7 s 2.7 s
Cycle Times - 1,800 rpm - Performance (HP+): Raise (Ground Level to Maximum Lift) 5.1 s 5.1 s
Cycle Times - 1,800 rpm - Performance (HP+): Float Down (Maximum Lift to Ground Level) 2.7 s 2.7 s
Relief Pressure - Tilt Cylinder - 3rd and 4th Function Maximum Working Pressure 4061 psi 28000 kPa
Cycle Times - 1,600 rpm - Standard: Dump (at Maximum Lift Height) 1.7 s 1.7 s
Maximum Working Pressure - Implement Pump 4061 psi 28000 kPa
Relief Pressure - Tilt Cylinder - 3rd and 4th Function Relief Pressure 4351 psi 30000 kPa
Note (1) Implement system uses a dedicated load sensing variable displacement pump with dual double acting lift cylinders and a single double acting tilt cylinder. Implement system uses a dedicated load sensing variable displacement pump with dual double acting lift cylinders and a single double acting tilt cylinder.
Cycle Times - 1,600 rpm - Standard: Raise (Ground Level to Maximum Lift) 5.7 s 5.7 s
Maximum Flow - Implement Pump - 3rd Function Maximum Flow* 50 gal/min 190 l/min
Lift Cylinder: Standard Lift Linkage - Bore Diameter 4.3 in 110 mm
Tilt Cylinder: Standard Lift Linkage - Stroke 21.9 in 555 mm
Tilt Cylinder: Standard Lift Linkage - Rod Diameter 2.8 in 70 mm
Lift Cylinder: Standard Lift Linkage - Rod Diameter 2.4 in 60 mm
Tilt Cylinder: Standard Lift Linkage - Bore Diameter 5.1 in 130 mm
Lift Cylinder: Standard Lift Linkage - Stroke 28.7 in 728 mm
Standard Size 20.5 R25, radial (L-3) 20.5 R25, radial (L-3)
Note (2) Caterpillar recommends that you consult a tire supplier to evaluate all conditions before selecting a tire model. Caterpillar recommends that you consult a tire supplier to evaluate all conditions before selecting a tire model.
Note (1) Other tire choices are available. Contact your Cat dealer for details. Other tire choices are available. Contact your Cat dealer for details.
Other Choices Include 20.5 R25, Radial (L-2); 620/75 R26 MegaX, 750/65 R26 MegaX 20.5 R25, Radial (L-2); 620/75 R26 MegaX, 750/65 R26 MegaX
Transmission - Gear Box 2.2 gal (US) 8.5 l
Cooling System 7.9 gal (US) 30 l
Diesel Exhaust Fluid (DEF) Tank 5 gal (US) 19 l
Fuel Tank 51.5 gal (US) 195 l
Axles - Rear 6.6 gal (US) 25 l
Hydraulic System - Including Tank 43.6 gal (US) 165 l
Engine Crankcase 5.3 gal (US) 20 l
Axles - Front 6.9 gal (US) 26 l
Hydraulic Tank 23.8 gal (US) 90 l
Note *Differential front locking axle can be engaged on the go at full torque to 10 km/h (6.2 mph). *Differential front locking axle can be engaged on the go at full torque to 10 km/h (6.2 mph).
Rear Axle Oscillating Oscillating
Note (2) Power train is governed by the Caterpillar exclusive Intelligent Power Management system to deliver peak performance and efficiency. Power train is governed by the Caterpillar exclusive Intelligent Power Management system to deliver peak performance and efficiency.
Front Axle Fixed Fixed
Front Axle - Traction Aid* Locking differential standard Locking differential standard
Rear Axle - Oscillation Angle by Tire Size - 20.5 R25 ± 10.5 degrees ± 10.5 degrees
Brakes - Service Inboard wet disc Inboard wet disc
Rear Axle - Traction Aid Limited slip differential optional Limited slip differential optional
Brakes - Parking Spring applied hydraulically released Spring applied hydraulically released
Rear Axle - Oscillation Angle by Tire Size - 750/65, 620/65 ± 7 degrees ± 7 degrees
Forward - Range 2 8 mile/h 13 km/h
Forward - Range 1* 1-13 km/h (0.6-8 mph) 1-13 km/h (0.6-8 mph)
Reverse - Range 4 25 mile/h 40 km/h
Reverse - Range 2 8 mile/h 13 km/h
Note Creeper control allows maximum speed range adjustability in the forward direction from 1 km/h (0.6 mph) to 13 km/h (8 mph) in Range 1 through the secondary display when equipped. Factory default is 7 km/h (4.4 mph). Maximum reverse speed will be maintained at 13 km/h (8 mph) in Range 1 for a quick reverse. Creeper control allows maximum speed range adjustability in the forward direction from 1 km/h (0.6 mph) to 13 km/h (8 mph) in Range 1 through the secondary display when equipped. Factory default is 7 km/h (4.4 mph). Maximum reverse speed will be maintained at 13 km/h (8 mph) in Range 1 for a quick reverse.
Forward - Range 3 17 mile/h 27 km/h
Forward - Range 4 25 mile/h 40 km/h
Reverse - Range 3 17 mile/h 27 km/h
Reverse - Range 1* 8 mile/h 13 km/h
Full Turn Tip Load 19424 lb 8811 kg
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.9 kg of refrigerant which has a CO2 equivalent of 2.717 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.9 kg of refrigerant which has a CO2 equivalent of 2.717 metric tonnes.
Rear Oscillating ±11 degrees; Open differential (standard); Limited slip differential (optional) Oscillating ±11 degrees; Open differential (standard); Limited slip differential (optional)
Front Fixed; Locking differential (standard) Fixed; Locking differential (standard)
Height - Ground Clearance** 1.3 ft 397 mm
Rack Angle at Carry 43 ° 43 °
Departure Angle 33 ° 33 °
Length - Wheel Base 9.8 ft 3000 mm
Length - Rear Axle to Bumper 6.5 ft 1993 mm
Turning Radius - Over Bucket 19.5 ft 5952 mm
Carry Height - Bucket Pin 1.3 ft 390 mm
Width - Over Tires 8.3 ft 2540 mm
Note (2) **Vary with tire. **Vary with tire.
Dig Depth** 3.9 in 100 mm
Turning Radius - Outside of Tires 17.7 ft 5402 mm
Clearance - Level Bucket** 11.75 ft 3580 mm
Clearance - Bucket at 45°* 9.1 ft 2779 mm
Rack Angle at Full Lift 54 ° 54 °
Height - Overall** 17.1 ft 5205 mm
Width - Bucket 8.4 ft 2550 mm
Height - Ground to Axle Center** 2.25 ft 685 mm
Height - Bucket Pin** 12.8 ft 3907 mm
Operating Weight 31125 lb 14118 kg
Width - Tread Center 6.3 ft 1930 mm
Turning Radius - Inside of Tires 9.4 ft 2851 mm
Reach - Bucket at 45°* 3.6 ft 1102 mm
Length - Overall* 24.9 ft 7593 mm
Clearance - Load over Height** 10.9 ft 3331 mm
Length - Hitch to Front Axle 4.9 ft 1500 mm
Height - Ground to Beacon** 12.2 ft 3707 mm
Articulation Angle 40 ° 40 °
Height - Ground to Cab** 10.9 ft 3340 mm
Note (3) Dimensions listed are for a 930M Ag Handler configured with General Purpose 2.3 m³ (3 yd³) Fusion bucket, bolt-on cutting edges, heavy counterweights, 80 kg (176 lb) operator, and Michelin 20.5 R25 XHA2 tires. Dimensions listed are for a 930M Ag Handler configured with General Purpose 2.3 m³ (3 yd³) Fusion bucket, bolt-on cutting edges, heavy counterweights, 80 kg (176 lb) operator, and Michelin 20.5 R25 XHA2 tires.
Note (1) *Vary with bucket. *Vary with bucket.
Dump Angle at Full Lift 48 ° 48 °
Length - Rear Axle to Bumper 6.5 ft 1993 mm
Departure Angle 33 ° 33 °
Height - Overall** 18.7 ft 5698 mm
Reach - Bucket at 45°* 4.4 ft 1339 mm
Dump Angle at Full Lift 48 ° 48 °
Width - Bucket 8.4 ft 2550 mm
Length - Wheel Base 9.8 ft 3000 mm
Width - Tread Center 6.3 ft 1930 mm
Length - Hitch to Front Axle 4.9 ft 1500 mm
Height - Ground to Axle Center** 2.25 ft 685 mm
Note (1) *Vary with bucket. *Vary with bucket.
Clearance - Bucket at 45°* 10.7 ft 3272 mm
Height - Bucket Pin** 14.4 ft 4400 mm
Height - Ground to Beacon** 12.2 ft 3707 mm
Carry Height - Bucket Pin 1.9 ft 582 mm
Clearance - Load over Height** 11.6 ft 3550 mm
Turning Radius - Outside of Tires 17.7 ft 5402 mm
Turning Radius - Over Bucket 20.6 ft 6272 mm
Rack Angle at Full Lift 51 ° 51 °
Rack Angle at Carry 47 ° 47 °
Length - Overall* 27 ft 8235 mm
Note (2) **Vary with tire. **Vary with tire.
Height - Ground to Cab** 10.9 ft 3340 mm
Turning Radius - Inside of Tires 9.4 ft 2851 mm
Clearance - Level Bucket** 13.4 ft 4073 mm
Width - Over Tires 8.3 ft 2540 mm
Note (3) Dimensions listed are for a 930M Ag Handler configured with General Purpose 2.3 m³ (3 yd³) Fusion bucket, bolt-on cutting edges, heavy counterweights, 80 kg (176 lb) operator, and Michelin 20.5 R25 XHA2 tires. Dimensions listed are for a 930M Ag Handler configured with General Purpose 2.3 m³ (3 yd³) Fusion bucket, bolt-on cutting edges, heavy counterweights, 80 kg (176 lb) operator, and Michelin 20.5 R25 XHA2 tires.
Dig Depth** 5.3 in 135 mm
Articulation Angle 40 ° 40 °
Operating Weight 31441 lb 14262 kg
Height - Ground Clearance** 1.3 ft 397 mm
Recyclability 94% 94%

930M Ag Handler Standard Equipment

POWER TRAIN

  • Auto idle shut down feature
  • Cat C7.1 engine
    • Power modes (Standard and Performance)
    • Power by range (High Power in Range 4)
    • Turbocharged and aftercooled
    • Diesel particulate filter (Fit for Life)
  • Coded start (requires secondary display)
  • Differential lock in front axle
  • Enclosed wet disc full hydraulic brakes
  • Oil sampling ports
  • Hydraulically driven demand cooling fan
  • Hydrostatic transmission with electronic control
    • Operator modes (Default, TC, Hystat™, and Ice)
    • Directional Shift Aggressiveness (fast, medium, slow)
    • Rimpull control, adjust wheel torque
    • Creeper control, adjust ground speed
  • Axle Duo-Cone™ seal guards
  • Parking brake, electric
  • Single plane cooling package wide six fins per inch density
  • Throttle lock and max speed limiter

HYDRAULICS

  • Automatic lift lower and tilt kickouts, adjustable in-cab
  • Bucket and fork modes, adjustable in-cab
  • Cylinder damping at kickout and mechanical end stops
  • Fine mode control (fast, medium, slow)
  • Hydraulic response setting (fast, medium, slow)
  • Load sensing hydraulics and steering
  • Load sensing hydraulics and steering

ELECTRICAL

  • Alternator, 115 amp, heavy duty
  • Batteries, 1,000 CCA (2) 24V system, disconnect switch
  • Back-up alarm
  • Halogen work and roading lights, LED rear tail lights
  • Product Link™ PRO with three year subscription
  • Remote jump start post
  • Resettable main and critical function breakers

OPERATOR ENVIRONMENT

  • Cab, pressurized
  • 75 mm (3 in) retractable seat belt, with audible alarm and indicator
  • Automatic temperature control
  • External heated mirrors with lower parabolic
  • Hydraulic control lockout
  • Ground level cab door release
  • Suspension seat, fabric
  • Lunch box storage
  • Radio ready speakers
  • Rear window defrost, electric
  • Mirror, single
  • Column mounted multi function control – lights, wipers, turn signal
  • Tilt and telescopic steering wheel
  • Tinted front glass
  • Wet arm wiper/washer, 2-speed and intermittent, front, lights, wipers, turn signal
  • Camera, rear view

OTHER STANDARD EQUIPMENT

  • Cat optimized Z-bar linkage with parallel lift
  • Large-access enclosure doors with adjustable close/open force
  • Recovery hitch, with pin
  • Remote mounted lubrication points
  • Lockable compartments and enclosures

930M Ag Handler Optional Equipment

OPTIONAL EQUIPMENT

  • Auto lube, integrated in secondary display
  • Auxiliary flow, third and fourth function
  • Beacon light, strobe
  • Cab, deluxe (standard in Europe)
    • Camera, rear view integrated into advanced display
    • Electrically adjustable external heated mirrors (2)
    • Secondary display to enable features and adjust parameters
    • LED interior lighting
    • Sunscreen, front and rear
    • Touchscreen secondary display
    • Ride control adjustable speed activation
    • Preventative maintenance reminders
    • Integrated help function (26 languages)
  • Camera, roof mounted, front view with separate display
  • Cat Production Measurement weigh scale system integrated into secondary display
  • Cold start package
    • Ether starting aid, block heater and additional batteries, 1,000 CCA (4 total)
  • Coupler, (Fusion and ISO 23727)
  • Fenders (extended cover and full coverage)
  • Differential, limited slip, rear
  • Guarding packages
  • Lights, auxiliary, halogen or LED with engine and DEF compartment lights
  • Linkage, high lift
  • Payload Technology
    • Cat Production Measurement (CPM)
    • CPM Printer
  • Product Link ELITE with capabilities for software push, data logging, histogram and trend mapping
  • Radio packages
  • Ride Control System, adjustable through secondary display
  • Seats
    • Deluxe seat – fully adjustable fabric air suspension seat with mid seat backrest
    • Premium seat – fully adjustable leather and fabric air suspension with high backrest and air lumbar support. Seat is heated and ventilated on bottom cushion and backrest.
  • Steering
    • Dual mode and secondary
  • Tire Pressure Monitoring (TPM)
  • Counterweight, additional options
  • Debris packages (low, medium, high)
  • Rear Object Detection

See how 930M Ag Handler compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Product Brochures and More Are Ready to Download!

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Command for Loading

    Cat Command for Loading is a remote control option that contributes to jobsite safety by allowing operators to run a wheel loader remotely in hazardous applications.

  • Cat Command Remote Console and Station

    Enhance safety in hazardous work environments and increase productivity with Cat® Command technologies. Command remote solutions include onboard electronic and vision systems that allow machines to be controlled without anyone in the cab.

1 - 8 of 9 Items items
Previous Next

Cat Command for Loading is a remote control option that contributes to jobsite safety by allowing operators to run a wheel loader remotely in hazardous applications.

Explore Technology

Enhance safety in hazardous work environments and increase productivity with Cat® Command technologies. Command remote solutions include onboard electronic and vision systems that allow machines to be controlled without anyone in the cab.

Explore Technology
  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

Check out current offers for the 930M Ag Handler

View More Offers