Studio Shot

Brackets Mounting Bracket - CW05

Request A Price Shop Now

Key Specs

Weight
75 lb
34 kg
Overall Width
11.8 in
300 mm
Overall Length
13.7 in
348 mm

Overview

Mounting bracket adapts attachment to fit a variety of machine types.

Product Specifications for Mounting Bracket - CW05

Weight 75 lb 34 kg
Overall Width 11.8 in 300 mm
Overall Length 13.7 in 348 mm
Overall Height 9.3 in 235 mm
Interface Type CW05 Coupler CW05 Coupler
Mounting Bracket Size Small-Medium Small-Medium

See how Mounting Bracket - CW05 compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.